10376980
461301
| Quantity | Unit price |
|---|---|
| 40 - 399 | £ 0.9886 |
| 400 + | £ 0.4705 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| AxA | 1.969 in |
|---|---|
| AxA | 50.0 mm |
| h | 0.748 in |
| h | 19.0 mm |
| h1 | 6.0 mm |
| h1 | 0.236 in |
| T1 | 2.0 mm |
| T1 | 0.079 in |
| T2 | 0.039 in |
| T2 | 1.0 mm |
| Full Material | Polyethylene |
| Colour | Black |
| Finish | Polished |
| Type | 1 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue