Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | AxA | h | Colour | Material | Finish | t | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| 10077436 | £ 0.6633 - £ 0.6941 | 8250 In stock |
2.362 in
60.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
|
| 10077047 | £ 0.0917 - £ 0.1011 | Request the lead time here |
0.787 in
20.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Polished
|
0.098 in
2.5 mm
|
|
|
| £ 0.6536 - £ 1.3727 | 14200 In stock |
1.969 in
50.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Polished
|
0.118 in
3.0 mm
|
|
||
| 10077153 | £ 0.1389 - £ 0.1973 | 6800 In stock |
1.181 in
30.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Polished
|
0.118 in
3.0 mm
|
|
|
| £ 0.0582 - £ 0.1553 | 5400 In stock |
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.079 in
2.0 mm
|
|
||
| £ 0.2504 - £ 0.3844 | 1200 In stock |
1.496 in
38.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| £ 1.1628 - £ 2.4419 | 11750 In stock |
2.559 in
65.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| £ 2.2568 - £ 4.7394 | 120 In stock |
3 in
76.2 mm
|
0.866 in
22.0 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| 10261262 | £ 6.1788 - £ 12.9756 | 2940 In stock |
4.724 in
120.0 mm
|
0.984 in
25.0 mm
|
Black
|
LDPE
|
Eroded
|
0.197 in
5.0 mm
|
|
|
| £ 0.1568 - £ 0.338 | 1500 In stock |
1.26 in
32.0 mm
|
0.453 in
11.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| 10093221 | £ 0.6536 - £ 1.3727 | 14829 In stock |
1.969 in
50.0 mm
|
0.709 in
18.0 mm
|
Black
|
LDPE
|
Eroded
|
0.197 in
5.0 mm
|
|
|
| £ 1.7339 - £ 3.6412 | 3120 In stock |
2.953 in
75.0 mm
|
0.866 in
22.0 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| £ 0.2504 - £ 0.3844 | 6000 In stock |
1.496 in
38.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Polished
|
0.118 in
3.0 mm
|
|
||
| £ 0.9123 - £ 0.9314 | 2075 In stock |
2.5 in
63.5 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.118 in
3.0 mm
|
|
||
| £ 0.8284 - £ 1.0269 | 80 In stock |
2.165 in
55.0 mm
|
0.571 in
14.5 mm
|
Black
|
LDPE
|
Eroded
|
0.157 in
4.0 mm
|
|
||
| £ 7.3623 - £ 11.5854 | 3006 In stock |
5.906 in
150.0 mm
|
1.063 in
27.0 mm
|
Black
|
LDPE
|
Eroded
|
0.315 in
8.0 mm