Menu Search

Square Tube Inserts

In stock

Square Tube Inserts provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, LDPE - PIR, TPE/TPV – PIR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Show less filters Show more filters
36 results
Product SKUs information
Essentra Part Number Price range Availability AxA h Colour Material Finish t Type View
10077061 £ 0.0968 - £ 0.1295 250 In stock
25.0 mm
11.5 mm
Black
LDPE
Polished
2.5 mm
10077184 £ 0.4568 - £ 0.9594 45700 In stock
40.0 mm
14.5 mm
Black
LDPE
Polished
3.0 mm
£ 0.0511 - £ 0.0756 1750 In stock
12.7 mm
11.5 mm
Black
LDPE
Eroded
2.0 mm
10077320 £ 0.0917 - £ 0.1011 14500 In stock
19.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
£ 0.0917 - £ 0.1011 24250 In stock
20.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
10077375 £ 0.1389 - £ 0.1973 81400 In stock
30.0 mm
11.5 mm
Black
LDPE
Eroded
3.0 mm
10077412 £ 0.6536 - £ 1.3727 33950 In stock
50.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
10077450 £ 3.399 - £ 7.138 Request the lead time here
80.0 mm
22.0 mm
Black
LDPE
Eroded
4.0 mm
10077368 £ 0.1245 - £ 0.1295 81250 In stock
25.4 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
10077405 £ 0.5091 - £ 1.0692 100 In stock
45.0 mm
14.5 mm
Black
LDPE
Eroded
3.0 mm
10077443 £ 1.4587 - £ 3.0633 5685 In stock
70.0 mm
22.0 mm
Black
LDPE
Eroded
4.0 mm
£ 0.0743 - £ 0.0838 2000 In stock
16.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
£ 0.1245 - £ 0.1295 15750 In stock
25.4 mm
11.5 mm
Black
LDPE
Polished
2.5 mm
10077351 £ 0.0968 - £ 0.1295 1500 In stock
25.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
10077047 £ 0.0917 - £ 0.1011 Request the lead time here
20.0 mm
11.5 mm
Black
LDPE
Polished
2.5 mm
10077153 £ 0.1389 - £ 0.1973 6800 In stock
30.0 mm
11.5 mm
Black
LDPE
Polished
3.0 mm
£ 0.6536 - £ 1.3727 14200 In stock
50.0 mm
14.5 mm
Black
LDPE
Polished
3.0 mm
£ 0.1085 - £ 0.1163 2240 In stock
22.0 mm
11.5 mm
Black
LDPE
Eroded
2.5 mm
£ 0.0917 - £ 0.1011 500 In stock
19.0 mm
11.5 mm
Black
LDPE
Polished
2.5 mm
£ 0.2215 - £ 0.2812 6000 In stock
35.0 mm
11.5 mm
Black
LDPE
Eroded
3.0 mm
  • of 2
Square Tube Insert 25.0 mm 11.5 mm 2.5 mm 1.0 mm Black PE

10077061

Price Range
£ 0.1295 - £ 0.0968

Stock Levels
250 In stock
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Tube Insert 40.0 mm 3.0 mm 1.0 mm Black LDPE

10077184

Price Range
£ 0.9594 - £ 0.4568

Stock Levels
45700 In stock
Attributes
  • AxA
    40.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 12.7 mm 11.5 mm 2.0 mm 0.8 mm Black PE

10077306

Price Range
£ 0.0756 - £ 0.0511

Stock Levels
1750 In stock
Attributes
  • AxA
    12.7 mm
  • h
    11.5 mm
  • h1
    4.0 mm
  • T1
    2.0 mm
  • T2
    0.8 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077320

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
14500 In stock
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077337

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
24250 In stock
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 30.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

10077375

Price Range
£ 0.1973 - £ 0.1389

Stock Levels
81400 In stock
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 50.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10077412

Price Range
£ 1.3727 - £ 0.6536

Stock Levels
33950 In stock
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 80.0 mm 22.0 mm 4.0 mm 2.0 mm Black PE

10077450

Price Range
£ 7.138 - £ 3.399

Stock Levels
Request the lead time here
Attributes
  • AxA
    80.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Black PE

10077368

Price Range
£ 0.1295 - £ 0.1245

Stock Levels
81250 In stock
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 45.0 mm 14.5 mm 3.0 mm 1.0 mm Black PE

10077405

Price Range
£ 1.0692 - £ 0.5091

Stock Levels
100 In stock
Attributes
  • AxA
    45.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 70.0 mm 22.0 mm 4.0 mm 2.0 mm Black PE

10077443

Price Range
£ 3.0633 - £ 1.4587

Stock Levels
5685 In stock
Attributes
  • AxA
    70.0 mm
  • h
    22.0 mm
  • h1
    6.0 mm
  • T1
    4.0 mm
  • T2
    2.0 mm
Square Tube Insert 16.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077313

Price Range
£ 0.0838 - £ 0.0743

Stock Levels
2000 In stock
Attributes
  • AxA
    16.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 25.4 mm 11.5 mm 2.5 mm 1.0 mm Black PE

10077078

Price Range
£ 0.1295 - £ 0.1245

Stock Levels
15750 In stock
Attributes
  • AxA
    25.4 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    1.0 mm
Square Tube Insert 25.0 mm 11.5 mm 2.0 mm 1.0 mm Black PE

10077351

Price Range
£ 0.1295 - £ 0.0968

Stock Levels
1500 In stock
Attributes
  • AxA
    25.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.0 mm
  • T2
    1.0 mm
Square Tube Insert 20.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077047

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
Request the lead time here
Attributes
  • AxA
    20.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 30.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

10077153

Price Range
£ 0.1973 - £ 0.1389

Stock Levels
6800 In stock
Attributes
  • AxA
    30.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Tube Insert 50.0 mm 3.0 mm 1.0 mm Black LDPE

10077221

Price Range
£ 1.3727 - £ 0.6536

Stock Levels
14200 In stock
Attributes
  • AxA
    50.0 mm
  • h
    14.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm
Square Tube Insert 22.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077344

Price Range
£ 0.1163 - £ 0.1085

Stock Levels
2240 In stock
Attributes
  • AxA
    22.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 19.0 mm 11.5 mm 2.5 mm 0.8 mm Black PE

10077030

Price Range
£ 0.1011 - £ 0.0917

Stock Levels
500 In stock
Attributes
  • AxA
    19.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    2.5 mm
  • T2
    0.8 mm
Square Tube Insert 35.0 mm 11.5 mm 3.0 mm 1.0 mm Black PE

10077382

Price Range
£ 0.2812 - £ 0.2215

Stock Levels
6000 In stock
Attributes
  • AxA
    35.0 mm
  • h
    11.5 mm
  • h1
    5.0 mm
  • T1
    3.0 mm
  • T2
    1.0 mm