Menu Search

Spring Plungers - Ball End - Smooth

In production

These Spring Plungers with a ball end and a smooth body design are used for locating, applying pressure or lifting off. It is made of three parts: a smooth body, a ball end, and a spring mechanism. They resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.

The plunger's ball end provides a point of contact for accurate engagement and positioning within the application. The collar on the spring plunger serves as a retention function, keeping the plunger securely in place once inserted.

Its smooth body facilitates insertion and is held in place using an interference fit, as well as quick release. It can withstand temperatures of up to 250ºC and is widely utilised in machine and fixture design, electronics, medical, electronics, automotive, and lighting equipment.

  • Used for locating, applying pressure or lifting off.
  • Resemble pin-end spring plungers, but the ball end engages more gently and reduces wear and tear on both the workpiece and the plunger.
  • It can withstand temperatures of up to 250ºC.
Material: Brass, Stainless Steel, Body & Ball Thermoplast, Body Thermo, Ball S/S, Brass; Stainless Steel Series Code: SR32300, SR32280, SR32284

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
67 results
Product SKUs information
Item Code Price range Availability l1 Spring load F1 ≈ N Spring load F2 ≈ N Material d1 +0.1 +0.04 Type d2 View
£ 1.8972 - £ 2.9137 Request the lead time here
26.0
66.0
105.0
Stainless Steel
10.0
With collar
8.5
£ 1.6116 - £ 2.482 Request the lead time here
15.0
28.0
47.5
Stainless Steel
6.0
With collar
5.0
£ 1.5402 - £ 2.3633 Request the lead time here
12.0
19.3
29.2
Stainless Steel
5.0
With collar
4.0
£ 3.3864 - £ 5.2123 Request the lead time here
3.5
0.8
1.5
Stainless Steel
2.0
Without collar
1.0
£ 3.9168 - £ 6.0217 Request the lead time here
22.0
41.0
86.0
Stainless Steel
12.0
Without collar
10.0
£ 1.7544 - £ 2.6979 Request the lead time here
6.0
0.5
4.7
Stainless Steel
5.0
With collar
4.0
£ 2.8458 - £ 4.3706 Request the lead time here
18.0
24.0
45.0
Stainless Steel
8.0
Without collar
6.0
£ 2.1624 - £ 3.3346 Request the lead time here
9.0
4.0
9.0
Stainless Steel
8.0
With collar
6.5
£ 2.3052 - £ 3.5504 Request the lead time here
9.0
11.0
25.0
Stainless Steel
8.0
With collar
6.5
£ 2.4174 - £ 3.7123 Request the lead time here
11.0
15.0
22.0
Stainless Steel
4.0
Without collar
3.0
£ 3.366 - £ 5.1799 Request the lead time here
18.0
57.0
103.5
Stainless Steel
8.0
Without collar
6.0
£ 4.6512 - £ 7.1548 Request the lead time here
22.0
68.0
143.0
Stainless Steel
12.0
Without collar
10.0
£ 1.5504 - £ 2.3849 Request the lead time here
7.0
5.5
11.5
Stainless Steel
6.0
With collar
5.0
£ 1.479 - £ 2.277 Request the lead time here
5.0
2.5
6.0
Stainless Steel
4.0
With collar
3.00
£ 1.6932 - £ 2.6007 Request the lead time here
18.0
40.0
67.3
Stainless Steel
8.0
With collar
6.5
£ 1.4994 - £ 2.3094 Request the lead time here
10.7
12.9
19.0
Stainless Steel
4.0
With collar
3.0
£ 1.785 - £ 2.7518 Request the lead time here
7.0
2.3
6.5
Stainless Steel
6.0
With collar
5.0
£ 3.2436 - £ 4.9965 Request the lead time here
20.0
26.0
49.0
Stainless Steel
10.0
Without collar
8.0
£ 2.9274 - £ 4.5001 Request the lead time here
13.5
3.9
10.0
Stainless Steel
10.0
With collar
8.0
£ 3.5802 - £ 5.5037 Request the lead time here
16.0
6.2
14.6
Stainless Steel
12.0
With collar
10.0
  • of 4
Spring Plunger 10.0 8.5 26.0 Stainless Steel

20208967

Price Range
£ 2.9137 - £ 1.8972

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.5
  • d3
    11.0
  • d4
    9.55
Spring Plunger 6.0 5.0 15.0 Stainless Steel

20208943

Price Range
£ 2.482 - £ 1.6116

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • d4
    5.85
Spring Plunger 5.0 4.0 12.0 Stainless Steel

20208936

Price Range
£ 2.3633 - £ 1.5402

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • d4
    4.85
Spring Plunger 2.0 1.0 3.5 Stainless Steel

20252755

Price Range
£ 5.2123 - £ 3.3864

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    2.0
  • d2
    1.0
  • l1
    3.5
  • Spring load F1 ≈ N
    0.8
Spring Plunger 12.0 10.0 22.0 Stainless Steel

20252908

Price Range
£ 6.0217 - £ 3.9168

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • l1
    22.0
  • Spring load F1 ≈ N
    41.0
Spring Plunger 5.0 4.0 6.0 Stainless Steel

20252922

Price Range
£ 2.6979 - £ 1.7544

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    5.0
  • d2
    4.0
  • d3
    5.6
  • l1
    6.0
Spring Plunger 8.0 6.0 18.0 Stainless Steel

20252885

Price Range
£ 4.3706 - £ 2.8458

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.0
  • l1
    18.0
  • Spring load F1 ≈ N
    24.0
Spring Plunger 8.0 6.5 9.0 Stainless Steel

20252946

Price Range
£ 3.3346 - £ 2.1624

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0
Spring Plunger 8.0 6.5 9.0 Stainless Steel

20253004

Price Range
£ 3.5504 - £ 2.3052

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • l1
    9.0
Spring Plunger 4.0 3.0 11.0 Stainless Steel

20253080

Price Range
£ 3.7123 - £ 2.4174

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • l1
    11.0
  • Spring load F1 ≈ N
    15.0
Spring Plunger 8.0 6.0 18.0 Stainless Steel

20253127

Price Range
£ 5.1799 - £ 3.366

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.0
  • l1
    18.0
  • Spring load F1 ≈ N
    57.0
Spring Plunger 12.0 10.0 22.0 Stainless Steel

20253141

Price Range
£ 7.1548 - £ 4.6512

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • l1
    22.0
  • Spring load F1 ≈ N
    68.0
Spring Plunger 6.0 5.0 7.0 Stainless Steel

20253172

Price Range
£ 2.3849 - £ 1.5504

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger 4.0 3.00 5.0 Stainless Steel

20253165

Price Range
£ 2.277 - £ 1.479

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.00
  • d3
    4.6
  • l1
    5.0
Spring Plunger 8.0 6.5 18.0 Stainless Steel

20208950

Price Range
£ 2.6007 - £ 1.6932

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    8.0
  • d2
    6.5
  • d3
    8.5
  • d4
    7.55
Spring Plunger 4.0 3.0 10.7 Stainless Steel

20208929

Price Range
£ 2.3094 - £ 1.4994

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    4.0
  • d2
    3.0
  • d3
    4.6
  • d4
    3.85
Spring Plunger 6.0 5.0 7.0 Stainless Steel

20252939

Price Range
£ 2.7518 - £ 1.785

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    6.0
  • d2
    5.0
  • d3
    6.5
  • l1
    7.0
Spring Plunger 10.0 8.0 20.0 Stainless Steel

20252892

Price Range
£ 4.9965 - £ 3.2436

Stock Levels
Request the lead time here
Attributes
  • Type
    Without collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • l1
    20.0
  • Spring load F1 ≈ N
    26.0
Spring Plunger 10.0 8.0 13.5 Stainless Steel

20252953

Price Range
£ 4.5001 - £ 2.9274

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    10.0
  • d2
    8.0
  • d3
    11.0
  • l1
    13.5
Spring Plunger 12.0 10.0 16.0 Stainless Steel

20252960

Price Range
£ 5.5037 - £ 3.5802

Stock Levels
Request the lead time here
Attributes
  • Type
    With collar
  • d1 +0.1 +0.04
    12.0
  • d2
    10.0
  • d3
    13.0
  • l1
    16.0