20208950
20208950
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 2.6007 |
| 20 - 49 | £ 2.3358 |
| 50 - 99 | £ 2.2134 |
| 100 - 499 | £ 1.9482 |
| 500 + | £ 1.6932 |
| Type | With collar |
|---|---|
| d1 +0.1 +0.04 | 8.0 |
| d2 | 6.5 |
| d3 | 8.5 |
| d4 | 7.55 |
| d5 ±0.04 | 8.0 |
| l1 | 18.0 |
| l2 | 1.1 |
| l3 | 2.9 |
| l4 | 9.5 |
| Spring load F1 ≈ N | 40.0 |
| Spring load F2 ≈ N | 67.3 |
| s1 | 2.3 |
| Weight g | 4.0 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue