20252892
20252892
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 4.9965 |
| 20 - 49 | £ 4.4982 |
| 50 - 99 | £ 4.2432 |
| 100 - 499 | £ 3.7434 |
| 500 + | £ 3.2436 |
| Type | Without collar |
|---|---|
| d1 +0.1 +0.04 | 10.0 |
| d2 | 8.0 |
| l1 | 20.0 |
| Spring load F1 ≈ N | 26.0 |
| Spring load F2 ≈ N | 49.0 |
| s1 | 2.5 |
| Weight g | 8.3 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue