20208936
20208936
| Quantity | Unit price |
|---|---|
| 1 - 19 | £ 2.3633 |
| 20 - 49 | £ 2.1318 |
| 50 - 99 | £ 2.0094 |
| 100 - 499 | £ 1.7748 |
| 500 + | £ 1.5402 |
| Type | With collar |
|---|---|
| d1 +0.1 +0.04 | 5.0 |
| d2 | 4.0 |
| d3 | 5.6 |
| d4 | 4.85 |
| d5 ±0.04 | 5.0 |
| l1 | 12.0 |
| l2 | 0.9 |
| l3 | 2.1 |
| l4 | 6.0 |
| Spring load F1 ≈ N | 19.3 |
| Spring load F2 ≈ N | 29.2 |
| s1 | 1.3 |
| Weight g | 1.0 |
| Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue