These Steel Levelling Feet are adjustable to up to 15 degrees of articulation to adjust for uneven surfaces. The range can be found in Stainless Steel, Gold Chromate or Nickel-plated Steel and can be purchased either with or without a rubber pad on the base. Furthermore, the range offers variants which can support either stud or socket mounting.
Series Code :SR5788
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Load Capacity | Base Diameter | View | |
|---|---|---|---|---|---|---|
| £ 19.4827 - £ 46.9263 | Request the lead time here |
M20 x 2;5
|
3260.0 kg
3260.0 kg
|
2.992 in
76.0 mm
|
||
| £ 17.281 - £ 50.0919 | Request the lead time here |
M10 x 1.5
|
1700.0 kg
1700.0 kg
|
1.26 in
32.0 mm
|
||
| £ 19.4827 - £ 46.9263 | Request the lead time here |
M20 x 2;5
|
3260.0 kg
3260.0 kg
|
2.992 in
76.0 mm
|
||
| £ 5.5585 - £ 15.2147 | Request the lead time here |
M8 x 1.25
|
490.0 kg
490.0 kg
|
1 in
25.4 mm
|
||
| £ 7.2539 - £ 17.4833 | Request the lead time here |
M10 x 1.5
|
1700.0 kg
1700.0 kg
|
1.26 in
32.0 mm
|
||
| £ 25.3469 - £ 26.9728 | 8 In stock |
M12 x 1.75
|
2260.0 kg
2260.0 kg
|
1.89 in
48.0 mm
|
||
| £ 21.5449 - £ 51.9045 | Request the lead time here |
M20 x 2;5
|
3260.0 kg
3260.0 kg
|
2.992 in
76.0 mm
|
||
| £ 11.049 - £ 11.7543 | Request the lead time here |
M6 x 1.0
|
310.0 kg
310.0 kg
|
0.752 in
19.1 mm
|
||
| £ 15.008 - £ 15.9669 | Request the lead time here |
M16 x 2.0
|
2720.0 kg
2720.0 kg
|
2.52 in
64.0 mm
|
||
| £ 7.1427 - £ 20.3516 | Request the lead time here |
M10 x 1.5
|
1700.0 kg
1700.0 kg
|
1.26 in
32.0 mm
|
||
| £ 24.5548 - £ 26.1112 | 4 In stock |
M24 x 3.0
|
9970.0 kg
9970.0 kg
|
4.016 in
102.0 mm
|
||
| £ 8.8519 - £ 21.3135 | Request the lead time here |
M12 x 1.75
|
2260.0 kg
2260.0 kg
|
1.89 in
48.0 mm
|
||
| £ 60.6576 - £ 137.3656 | Request the lead time here |
M20 x 2;5
|
3260.0 kg
3260.0 kg
|
2.992 in
76.0 mm
|
||
| £ 6.506 - £ 6.9312 | Request the lead time here |
M8 x 1.25
|
490.0 kg
490.0 kg
|
1 in
25.4 mm
|
||
| £ 17.0644 - £ 18.1431 | Request the lead time here |
M10 x 1.5
|
1700.0 kg
1700.0 kg
|
1.26 in
32.0 mm
|
||
| £ 16.5922 - £ 39.9999 | Request the lead time here |
M16 x 2.0
|
2720.0 kg
2720.0 kg
|
2.52 in
64.0 mm
|
||
| £ 19.7467 - £ 47.5255 | Request the lead time here |
M20 x 2;5
|
3260.0 kg
3260.0 kg
|
2.992 in
76.0 mm
|
||
| £ 102.0272 - £ 104.1015 | Request the lead time here |
M24 x 3.0
|
9970.0 kg
9970.0 kg
|
4.016 in
102.0 mm
|
||
| £ 4.5924 - £ 5.0456 | Request the lead time here |
M8 x 1.25
|
490.0 kg
490.0 kg
|
1 in
25.4 mm
|
||
| £ 7.021 - £ 9.689 | Request the lead time here |
M6 x 1.0
|
310.0 kg
310.0 kg
|
0.752 in
19.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue