Quantity | Unit price |
---|---|
4 - 19 | £ 15.7309 |
20 - 39 | £ 15.416 |
40 - 79 | £ 15.1011 |
80 + | £ 14.7862 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 64.0 mm |
---|---|
Base Diameter | 2.52 in |
Swivel Articulation | 15 ° |
Mount Type | Socket |
Thread Size | M16 x 2.0 |
Load Capacity | 2720.0 kg |
Load Capacity | 2720.0 kg |
Commodity Code | 7318190090 |
Base Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue