| Quantity | Unit price |
|---|---|
| 1 - 3 | £ 137.3656 |
| 4 + | £ 60.6576 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Base Diameter | 2.992 in |
|---|---|
| Base Diameter | 76.0 mm |
| Swivel Articulation | 15 ° |
| Mount Type | Socket |
| Thread Size | M20 x 2;5 |
| Load Capacity | 3260.0 kg |
| Load Capacity | 3260.0 kg |
| Commodity Code | 7326909890 |
| Base Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue