Quantity | Unit price |
---|---|
4 - 19 | £ 9.5458 |
20 - 39 | £ 8.3735 |
40 - 79 | £ 7.4577 |
80 + | £ 6.9172 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Diameter | 19.1 mm |
---|---|
Base Diameter | 0.752 in |
Swivel Articulation | 15 ° |
Mount Type | Socket |
Thread Size | M6 x 1.0 |
Load Capacity | 310.0 kg |
Load Capacity | 310.0 kg |
Commodity Code | 7326909890 |
Base Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue