Menu Search

Snap-Together Rivets - Male/Female Ratchet

In stock

Our Snap fasteners features a Nylon 6/6 option, an option made from Low Density Polyethylene (LDPE), and an LDPE option that has a Polypropylene (PP) clip.

The rivet assembly includes a male clip and a female washer. The male clip is ratcheted into the female washer; the single assembly is used to mate two surfaces together. This rivet assembly is an ideal choice for corrugated panels.

  • Quick and easy installation
  • Colours include; Natural, Black, White and High Clarity (Transparent).


Series Code :SR1990

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
29 results
Product SKUs information
Item Code Price range Availability Colour Material Male Clip Shank Length  Maximum Compatible Panel Thickness Compatible Hole Diameter Range Female Washer Stem Length View
27AMR1252187 £ 0.0883 - £ 0.109 Request the lead time here
Natural
Nylon
58.7 mm
55.6 mm
3.1 mm
58.7 mm
£ 0.7399 - £ 0.771 Request the lead time here
Black
LDPE
22.0 mm
10.0 mm
8.0 - 20.0 mm
2.0 mm
£ 0.1328 - £ 0.1383 Request the lead time here
Transparent
LDPE;PP
14.0 mm
18.0 mm
8.0 - 20.0 mm
12.0 mm
£ 0.1233 - £ 0.1284 Request the lead time here
Transparent
LDPE;PP
14.0 mm
10.0 mm
8.0 - 20.0 mm
6.0 mm
£ 0.1158 - £ 0.1158 Request the lead time here
Transparent
LDPE;PP
15.0 mm
8.0 mm
5.0 - 10.0 mm
£ 0.146 - £ 0.1516 Request the lead time here
Transparent
LDPE;PP
44.0 mm
40.0 mm
8.0 - 20.0 mm
6.0 mm
£ 0.1885 - £ 0.1885 Request the lead time here
White
LDPE
28 mm
22.0 mm
8.0 - 20.0 mm
6 mm
£ 0.1257 - £ 0.1257 Request the lead time here
Transparent
LDPE;PP
22.0 mm
16.0 mm
1.0 - 5.0 mm
8.0 mm
£ 0.1315 - £ 0.137 Request the lead time here
Transparent
LDPE;PP
28.0 mm
22.0 mm
8.0 - 20.0 mm
6.0 mm
£ 0.1545 - £ 0.1601 Request the lead time here
Transparent
LDPE;PP
44.0 mm
46.0 mm
8.0 - 20.0 mm
12.0 mm
£ 0.1407 - £ 0.146 Request the lead time here
Transparent
LDPE;PP
28.0 mm
30.0 mm
8.0 - 20.0 mm
12.0 mm
£ 0.055 - £ 0.0679 Request the lead time here
Natural
Nylon
12.7 mm
9.5 mm
2.4 mm
12.7 mm
£ 0.0722 - £ 0.0891 Request the lead time here
Natural
Nylon
9.5 mm
7.4 mm
2.4 mm
9.5 mm
£ 0.1757 - £ 0.1757 Request the lead time here
Black
LDPE
10.0 mm
8.0 - 20.0 mm
6 mm
8502260901VR £ 0.1885 - £ 0.1885 Request the lead time here
Black
LDPE
28 mm
22.0 mm
8.0 - 20.0 mm
6 mm
£ 0.1814 - £ 0.1899 Request the lead time here
Black
LDPE
14 mm
18.0 mm
8.0 - 20.0 mm
12 mm
£ 0.1984 - £ 0.2069 Request the lead time here
Black
LDPE
44 mm
40.0 mm
8.0 - 20.0 mm
6 mm
8501160908VR £ 0.1814 - £ 0.1899 Request the lead time here
White
LDPE
14 mm
18.0 mm
8.0 - 20.0 mm
12 mm
£ 0.2112 - £ 0.2197 Request the lead time here
Black
LDPE
44 mm
46.0 mm
8.0 - 20.0 mm
12 mm
£ 0.1913 - £ 0.1913 Request the lead time here
White
LDPE
3.0 mm
5.0 mm
5.0 mm
3.0 mm
  • of 2
Assembly Clip 3.2 mm 55.6 mm 12.7 mm Nylon Natural

27AMR1252187

Price Range
£ 0.109 - £ 0.0883

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    2.5 mm
  • Male Clip Shank Length 
    58.7 mm
  • Male Clip Stem Diameter
    3.1 mm
  • Compatible Hole Diameter Range
    3.1 mm
  • Compatible Panel Thickness Range
    3.2 - 55.6 mm
Assembly Clip 5.0 mm 10.0 mm 15.0 mm LDPE Black

273152259999

Price Range
£ 0.771 - £ 0.7399

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    2.0 mm
  • Male Clip Shank Length 
    22.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    5.0 - 10.0 mm
Snap-Together Rivet 20.0 mm (DIA) 18.0 mm (PT) LDPE;PP Transparent

8501160900VR

Price Range
£ 0.1383 - £ 0.1328

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    14.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Snap-Together Rivet 20.0 mm (DIA) 10.0 mm (PT) LDPE;PP Transparent

8502160900VR

Price Range
£ 0.1284 - £ 0.1233

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    14.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
Snap-Together Rivet 10.0 mm (DIA) 8.0 mm (PT) LDPE;PP Transparent

8501150900VR

Price Range
£ 0.1158 - £ 0.1158

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    15.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    5.0 - 10.0 mm
  • Compatible Panel Thickness Range
    8.0 mm
Snap-Together Rivet 20.0 mm (DIA) 40.0 mm (PT) LDPE;PP Transparent

8502440900VR

Price Range
£ 0.1516 - £ 0.146

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    44.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    2.0 - 40.0 mm
Assembly Clip 6.0 mm 22.0 mm 0.787 in LDPE White

8502260908VR

Price Range
£ 0.1885 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    28 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 22.0 mm
Snap-Together Rivet 5.0 mm (DIA) 16.0 mm (PT) LDPE;PP Transparent

8501220900VR

Price Range
£ 0.1257 - £ 0.1257

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.5 mm
  • Male Clip Shank Length 
    22.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    1.0 - 5.0 mm
  • Compatible Panel Thickness Range
    16.0 mm
Snap-Together Rivet 20.0 mm (DIA) 22.0 mm (PT) LDPE;PP Transparent

8502260900VR

Price Range
£ 0.137 - £ 0.1315

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    28.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 22.0 mm
Snap-Together Rivet 20.0 mm (DIA) 46.0 mm (PT) LDPE;PP Transparent

8501440900VR

Price Range
£ 0.1601 - £ 0.1545

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    44.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 46.0 mm
Snap-Together Rivet 20.0 mm (DIA) 30.0 mm (PT) LDPE;PP Transparent

8501260900VR

Price Range
£ 0.146 - £ 0.1407

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    28.0 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 30.0 mm
Assembly Clip 1.6 mm 9.5 mm 9.0 mm Nylon Natural

27AMR0940500

Price Range
£ 0.0679 - £ 0.055

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    1.9 mm
  • Male Clip Shank Length 
    12.7 mm
  • Male Clip Stem Diameter
    2.4 mm
  • Compatible Hole Diameter Range
    2.4 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
Assembly Clip 1.8 mm 7.4 mm 9.0 mm Nylon Natural

27AMR0940375

Price Range
£ 0.0891 - £ 0.0722

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    1.9 mm
  • Male Clip Shank Length 
    9.5 mm
  • Male Clip Stem Diameter
    2.4 mm
  • Compatible Hole Diameter Range
    2.4 mm
  • Compatible Panel Thickness Range
    1.8 - 7.4 mm
Assembly Clip 6.0 mm 10.0 mm 0.787 in LDPE Black

8502160901VR

Price Range
£ 0.1757 - £ 0.1757

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 10.0 mm
  • Female Washer Head Height
    3 mm
Assembly Clip 6.0 mm 22.0 mm 0.787 in LDPE Black

8502260901VR

Price Range
£ 0.1885 - £ 0.1885

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    28 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    6.0 - 22.0 mm
Assembly Clip 12.0 mm 18.0 mm 0.787 in LDPE Black

8501160901VR

Price Range
£ 0.1899 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    14 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Assembly Clip 20.0 mm 40.0 mm 0.787 in LDPE Black

8502440901VR

Price Range
£ 0.2069 - £ 0.1984

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    20.0 - 40.0 mm
Assembly Clip 12.0 mm 18.0 mm 0.787 in LDPE White

8501160908VR

Price Range
£ 0.1899 - £ 0.1814

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    14 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 18.0 mm
Assembly Clip 12.0 mm 46.0 mm 0.787 in LDPE Black

8501440901VR

Price Range
£ 0.2197 - £ 0.2112

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3 mm
  • Male Clip Shank Length 
    44 mm
  • Male Clip Stem Diameter
    6.0 mm
  • Compatible Hole Diameter Range
    8.0 - 20.0 mm
  • Compatible Panel Thickness Range
    12.0 - 46.0 mm
Assembly Clip 12.0 mm 5.0 mm 15.0 mm LDPE White

469117

Price Range
£ 0.1913 - £ 0.1913

Stock Levels
Request the lead time here
Attributes
  • Male Clip Head Height
    3.0 mm
  • Male Clip Shank Length 
    3.0 mm
  • Male Clip Stem Diameter
    8.0 mm
  • Compatible Hole Diameter Range
    5.0 mm
  • Compatible Panel Thickness Range
    12.0 - 5.0 mm