Quantity | Unit price |
---|---|
100 - 499 | £ 0.7447 |
500 - 999 | £ 0.7297 |
1000 + | £ 0.7146 |
Male Clip Head Height | 2.0 mm |
---|---|
Male Clip Head Height | 2.0 mm |
Male Clip Shank Length | 22.0 mm |
Male Clip Shank Length | 0.866 in |
Male Clip Stem Diameter | 6.0 mm |
Male Clip Stem Diameter | 0.236 in |
Compatible Hole Diameter Range | 8.0 - 20.0 mm |
Compatible Hole Diameter Range | 0.315 - 0.787 in |
Compatible Panel Thickness Range | 5.0 - 10.0 mm |
Compatible Panel Thickness Range | 0.197 - 0.394 in |
Female Washer Head Height | 2.0 mm |
Female Washer Head Height | 2.0 mm |
Female Washer Stem Length | 2.0 mm |
Female Washer Stem Length | 0.079 in |
Operating Temperature Range | -50 - 85 °C |
Operating Temperature Range | -58 - 185 °F |
Material Flammability Standard | UL94 HB;UL94 V-0;UL94 V-3 |
Rivet Material | Low Density Polyethylene |
Washer Material | Polypropylene |
Colour | Black |
Rivet Type | Snap Fastener |
Rivet Fitting Style | Snap-Together |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue