| Quantity | Unit price |
|---|---|
| 100 + | £ 0.1913 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Male Clip Head Height | 3.0 mm |
|---|---|
| Male Clip Head Height | 3.0 mm |
| Male Clip Shank Length | 0.118 in |
| Male Clip Shank Length | 3.0 mm |
| Male Clip Stem Diameter | 8.0 mm |
| Male Clip Stem Diameter | 0.315 in |
| Compatible Hole Diameter Range | 5.0 mm |
| Compatible Hole Diameter Range | 0.197 in |
| Compatible Panel Thickness Range | 0.472 - 0.197 in |
| Compatible Panel Thickness Range | 12.0 - 5.0 mm |
| Female Washer Head Height | 3.0 mm |
| Female Washer Head Height | 3.0 mm |
| Operating Temperature Range | -40 - 185 °F |
| Operating Temperature Range | -40 - 85 °C |
| Material Flammability Standard | UL94 HB |
| Rivet Material | Low Density Polyethylene |
| Washer Material | Low Density Polyethylene |
| Colour | White |
| Rivet Type | Snap Fastener |
| Rivet Fitting Style | Snap-Together |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue