Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2636 - £ 0.2749 | 12444 In stock |
0.748 in
19.0 mm
|
|
M8
|
|
|
2
|
||
| £ 0.1956 - £ 0.2041 | 7373 In stock |
0.472 in
12.0 mm
|
|
M8
|
|
|
2
|
||
| £ 0.1417 - £ 0.146 | 500 In stock |
0.512 in
13.0 mm
|
|
M6
|
|
|
2
|
||
| £ 1.0531 - £ 1.0971 | 7650 In stock |
1.575 in
40.0 mm
|
|
M20
|
|
|
1
|
||
| £ 0.1274 - £ 0.1299 | 3074 In stock |
0.354 in
9.0 mm
|
|
M6
|
|
|
2
|
||
| £ 0.6335 - £ 0.6591 | 172 In stock |
1.063 in
27.0 mm
|
|
M12
|
|
|
2
|
||
| £ 0.9922 - £ 1.0333 | Request the lead time here |
1.417 in
36.0 mm
|
|
M16
|
|
|
2
|
||
| £ 0.1559 - £ 0.1615 | 4496 In stock |
0.354 in
9.0 mm
|
|
M8
|
|
|
1
|
||
| £ 0.5995 - £ 0.625 | Request the lead time here |
0.906 in
23.0 mm
|
|
M16
|
|
|
2
|
||
| £ 0.9525 - £ 0.9922 | 3579 In stock |
1.142 in
29.0 mm
|
|
M20
|
|
|
2
|
||
| £ 1.0077 - £ 1.0503 | Request the lead time here |
1.772 in
45.0 mm
|
|
M20
|
|
|
2
|
||
| £ 0.7399 - £ 0.7399 | 255020 In stock |
0.551 in
14.0 mm
|
0.689 in
17.5 mm
|
M8
|
0.067 in
1.7 mm
|
|
2
|
||
| £ 0.9071 - £ 2.5008 | 4250 In stock |
1.445 in
36.7 mm
|
1.543 in
39.2 mm
|
M20
|
0.118 in
3.0 mm
|
|
2
|
||
| £ 0.4606 - £ 1.568 | 2800 In stock |
0.417 in
10.6 mm
|
|
M6
|
|
|
1
|
||
| £ 0.7795 - £ 2.1474 | 4625 In stock |
1.22 in
31.0 mm
|
|
M16
|
|
|
1
|
||
| £ 6.2933 - £ 17.328 | Request the lead time here |
1.378 in
35.0 mm
|
1.543 in
39.2 mm
|
M20
|
0.118 in
3.0 mm
|
|
4
|
||
| £ 0.5953 - £ 1.9852 | 700 In stock |
0.512 in
13.0 mm
|
|
M8
|
|
|
1
|
||
| £ 0.8447 - £ 2.3281 | 3000 In stock |
1.327 in
33.7 mm
|
|
M20
|
|
|
1
|
||
| £ 0.9666 - £ 0.9865 | Request the lead time here |
0.669 in
17.0 mm
|
0.866 in
22.0 mm
|
M10
|
0.079 in
2.0 mm
|
|
2
|
||
| £ 1.1835 - £ 3.2689 | Request the lead time here |
1.543 in
39.2 mm
|
1.618 in
41.1 mm
|
M22
|
0.118 in
3.0 mm
|
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue