10254844
463664
| Quantity | Unit price |
|---|---|
| 125 - 1249 | £ 2.5008 |
| 1250 + | £ 0.9071 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| h | 1.445 in |
|---|---|
| h | 36.7 mm |
| h1 | 0.118 in |
| h1 | 3.0 mm |
| d | 1.543 in |
| d | 39.2 mm |
| Nut Size | M20 |
| Type | 2 |
| Cap Type | Protects Nut & Washer |
| Colour | Black |
| Full Material | Low Density Polyethylene |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue