Menu Search

Snap-on Nut Caps

In stock

Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.

  • Nut Caps with a simple and convenient snap-on design are a cost effective options that can be used to cover exposed screw, nuts, washers and bolts.
  • Improve the finished appearance.
  • Protection against dirt, damage and long-term exposure to the surrounding environment.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Show less filters Show more filters
114 results
Product SKUs information
Essentra Part Number Price range Availability h d Nut Size h1 h2 Type View
£ 4.8051 - £ 13.2618 450 In stock
24.0 mm
M16
3
£ 1.0928 - £ 3.5878 1300 In stock
17.5 mm
M12
1
10254790 £ 0.4833 - £ 1.6451 31091 In stock
13.0 mm
13.7 mm
M6
1.6 mm
2
£ 3.5577 - £ 9.8068 Request the lead time here
15.0 mm
M12
3
£ 3.4585 - £ 9.4879 1500 In stock
23.0 mm
24.5 mm
M12
2.5 mm
4
£ 0.7781 - £ 0.7781 Request the lead time here
33.7 mm
31.4 mm
M16
3.0 mm
2
£ 1.6867 - £ 1.6867 Request the lead time here
18.0 mm
M10
3
£ 8.703 - £ 18.1253 Request the lead time here
69.0 mm
M24
3
£ 1.3437 - £ 3.6941 1900 In stock
41.0 mm
47.0 mm
M24
4.0 mm
2
£ 6.0098 - £ 16.5573 400 In stock
32.0 mm
M20
3
£ 7.5832 - £ 20.9159 Request the lead time here
73.0 mm
46.5 mm
M24
4.0 mm
4
£ 0.9128 - £ 3.0297 400 In stock
15.3 mm
M10
1
£ 1.2303 - £ 3.4018 3600 In stock
37.6 mm
M24
1
£ 0.4833 - £ 1.3315 500 In stock
20.2 mm
24.5 mm
M12
2.5 mm
2
  • of 6
Snap-on Nut Cap M16 32.3 mm 62.0 mm LDPE Black

10254899

Price Range
£ 13.2618 - £ 4.8051

Stock Levels
450 In stock
Attributes
  • h
    24.0 mm
  • Nut Size
    M16
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M12 26.5 mm 18.8 mm LDPE Black

10254752

Price Range
£ 3.5878 - £ 1.0928

Stock Levels
1300 In stock
Attributes
  • h
    17.5 mm
  • Nut Size
    M12
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M6 14.6 mm 14.3 mm LDPE Black

10254790

Price Range
£ 1.6451 - £ 0.4833

Stock Levels
31091 In stock
Attributes
  • h
    13.0 mm
  • h1
    1.6 mm
  • d
    13.7 mm
  • Nut Size
    M6
  • Type
    2
Snap-on Nut Cap M12 26.5 mm 49.0 mm LDPE Black

10254882

Price Range
£ 9.8068 - £ 3.5577

Stock Levels
Request the lead time here
Attributes
  • h
    15.0 mm
  • Nut Size
    M12
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M12 26.5 mm 50.0 mm LDPE Black

10254929

Price Range
£ 9.4879 - £ 3.4585

Stock Levels
1500 In stock
Attributes
  • h
    23.0 mm
  • h1
    2.5 mm
  • d
    24.5 mm
  • Nut Size
    M12
  • Type
    4
Snap-on Nut Cap M16 33.1 mm 35.5 mm LDPE Black

10254837

Price Range
£ 0.7781 - £ 0.7781

Stock Levels
Request the lead time here
Attributes
  • h
    33.7 mm
  • h1
    3.0 mm
  • d
    31.4 mm
  • Nut Size
    M16
  • Type
    2
Snap-on Nut Cap M10 23.8 mm 35.0 mm LDPE Black

10254875

Price Range
£ 1.6867 - £ 1.6867

Stock Levels
Request the lead time here
Attributes
  • h
    18.0 mm
  • Nut Size
    M10
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M24 48.6 mm 98.0 mm LDPE Black

10254912

Price Range
£ 18.1253 - £ 8.703

Stock Levels
Request the lead time here
Attributes
  • h
    69.0 mm
  • Nut Size
    M24
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M24 48.6 mm 43.5 mm LDPE Black

10254868

Price Range
£ 3.6941 - £ 1.3437

Stock Levels
1900 In stock
Attributes
  • h
    41.0 mm
  • h1
    4.0 mm
  • d
    47.0 mm
  • Nut Size
    M24
  • Type
    2
Snap-on Nut Cap M20 40.7 mm 92.0 mm LDPE Black

10254905

Price Range
£ 16.5573 - £ 6.0098

Stock Levels
400 In stock
Attributes
  • h
    32.0 mm
  • Nut Size
    M20
  • Type
    3
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M24 48.8 mm 102.0 mm LDPE Black

10254943

Price Range
£ 20.9159 - £ 7.5832

Stock Levels
Request the lead time here
Attributes
  • h
    73.0 mm
  • h1
    4.0 mm
  • d
    46.5 mm
  • Nut Size
    M24
  • Type
    4
Snap-on Nut Cap M10 24.0 mm 17.3 mm LDPE Black

10254745

Price Range
£ 3.0297 - £ 0.9128

Stock Levels
400 In stock
Attributes
  • h
    15.3 mm
  • Nut Size
    M10
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M24 48.3 mm 39.5 mm LDPE Black

10254783

Price Range
£ 3.4018 - £ 1.2303

Stock Levels
3600 In stock
Attributes
  • h
    37.6 mm
  • Nut Size
    M24
  • Type
    1
  • Cap Type
    Protects Nut
  • Colour
    Black
Snap-on Nut Cap M12 26.5 mm 21.5 mm LDPE Black

10254820

Price Range
£ 1.3315 - £ 0.4833

Stock Levels
500 In stock
Attributes
  • h
    20.2 mm
  • h1
    2.5 mm
  • d
    24.5 mm
  • Nut Size
    M12
  • Type
    2