Snap-on Nut Caps are used for covering screws, nuts, washers and bolts. Features a snap-on design and protects against damage and prolonged exposure to the elements. Four varieties are available, depending on usage and size.
Material: LDPE Colour: Black, White, Grey Series Code: SR1113, SR1812
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | h | d | Nut Size | h1 | h2 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.9525 - £ 0.9922 | 1149 In stock |
1.142 in
29.0 mm
|
|
M20
|
|
|
2
|
||
| £ 0.1516 - £ 0.1516 | 6550 In stock |
0.276 in
7.0 mm
|
|
M6
|
|
|
1
|
||
| £ 0.326 - £ 0.3401 | 5800 In stock |
0.748 in
19.0 mm
|
|
M10
|
|
|
1
|
||
| £ 0.6293 - £ 0.6548 | 1984 In stock |
0.709 in
18.0 mm
|
|
M16
|
|
|
1
|
||
| £ 0.9114 - £ 0.9496 | 1365 In stock |
0.945 in
24.0 mm
|
|
M20
|
|
|
1
|
||
| £ 1.08 - £ 1.1254 | 1900 In stock |
1.732 in
44.0 mm
|
|
M22
|
|
|
1
|
||
| £ 0.1417 - £ 0.146 | 223 In stock |
0.512 in
13.0 mm
|
|
M6
|
|
|
2
|
||
| £ 0.2976 - £ 0.309 | 1220 In stock |
0.748 in
19.0 mm
|
|
M8
|
|
|
2
|
||
| £ 0.1274 - £ 0.1299 | Request the lead time here |
0.354 in
9.0 mm
|
|
M6
|
|
|
2
|
||
| £ 0.1956 - £ 0.2041 | 55513 In stock |
0.472 in
12.0 mm
|
|
M8
|
|
|
2
|
||
| £ 0.2962 - £ 0.3075 | 31896 In stock |
0.551 in
14.0 mm
|
|
M10
|
|
|
2
|
||
| £ 0.6335 - £ 0.6591 | Request the lead time here |
1.063 in
27.0 mm
|
|
M12
|
|
|
2
|
||
| £ 0.9922 - £ 1.0333 | 498 In stock |
1.417 in
36.0 mm
|
|
M16
|
|
|
2
|
||
| £ 0.6917 - £ 0.7214 | 25 In stock |
0.709 in
18.0 mm
|
|
M14
|
|
|
1
|
||
| £ 0.883 - £ 0.9199 | 131 In stock |
1.22 in
31.0 mm
|
|
M16
|
|
|
1
|
||
| £ 1.0531 - £ 1.0971 | 344 In stock |
1.575 in
40.0 mm
|
|
M20
|
|
|
1
|
||
| 10254585 | £ 0.8249 - £ 2.7108 | 2400 In stock |
0.445 in
11.3 mm
|
|
M10
|
|
|
1
|
|
| £ 0.5783 - £ 0.6024 | 346 In stock |
0.906 in
23.0 mm
|
|
M12
|
|
|
1
|
||
| £ 0.4578 - £ 0.4762 | 1541 In stock |
0.669 in
17.0 mm
|
|
M12
|
|
|
2
|
||
| £ 0.2962 - £ 0.3075 | 18056 In stock |
0.551 in
14.0 mm
|
|
M10
|
|
|
2
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue