Menu Search

Snap-fit Bushings

In stock

Closed Bushings are designed for the protection of wires, cables and tubing from the sharp edges of drilled and pulled holes in sheet metal.

The economical but durable material creates a smooth opening. Tough and heat resilient options are included in our range.

The closed bushing design features multiple locks that allow the bushing to positively snap into common panel thicknesses - making installation easy and effortless. Fingertip pressure installation means no tools are required.

Caters to a large selection of sizes with various inside diameter openings.

  • Materials: Nylon 6/6 and Heat Stabilised Nylon 6/6
  • Colours: Black and White
  • UL94 V2 Flame Rated


Series Code :SR1706

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
148 results
Product SKUs information
Item Code Price range Availability Approximate Cable Holding Diameter Compatible Hole Diameter Overall Diameter Colour Maximum Panel Thickness Full Material Overall Height View
£ 0.1559 - £ 0.1615 Request the lead time here
30.9 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.2026 - £ 0.2112 Request the lead time here
37.3 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.084 - £ 0.0876 1000 In stock
9.9 mm
12.7 mm
14.7 mm
Black
6.4 mm
Polyamide 66
14.3 mm
465905 £ 0.0625 - £ 0.0652 Request the lead time here
5.5 mm
7.1 mm
14.3 mm
Black
1.6 mm
Polyamide 66
5.9 mm
£ 0.069 - £ 0.072 Request the lead time here
5.5 mm
8.7 mm
16.7 mm
Black
1.6 mm
Polyamide 66
6.4 mm
465898 £ 0.2002 - £ 0.209 Request the lead time here
25.4 mm
31.8 mm
8.7 mm
Black
6.4 mm
Polyamide 66
14.3 mm
PGSB-35 £ 0.2026 - £ 0.2112 9700 In stock
33.3 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.1457 - £ 0.1516 994 In stock
22.3 mm
25.4 mm
10.3 mm
Black
1.6 mm
Polyamide 66
6.4 mm
£ 0.075 - £ 0.0781 Request the lead time here
7.9 mm
11.1 mm
21.8 mm
Black
1.6 mm
Polyamide 66
6.4 mm
£ 0.1013 - £ 0.1055 Request the lead time here
11.5 mm
15.9 mm
10.5 mm
Black
3.2 mm
Heat Stabilized Nylon 6/6
10.3 mm
£ 0.1941 - £ 0.2026 Request the lead time here
22.2 mm
27.8 mm
10.3 mm
Black
3.2 mm
Polyamide 66
10.3 mm
£ 0.1559 - £ 0.1615 Request the lead time here
30.9 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.1559 - £ 0.1615 1000 In stock
30.9 mm
Black
3.2 mm
Polyamide 66
11.5 mm
466901 £ 0.1307 - £ 0.1362 Request the lead time here
13.9 mm
19.0 mm
10.3 mm
Black
3.2 mm
Heat Stabilized Nylon 6/6
10.3 mm
£ 0.3548 - £ 0.3622 Request the lead time here
31.7 mm
38.1 mm
40.1 mm
Black
3.2 mm
Polyamide 66
10.7 mm
£ 0.2367 - £ 0.2466 1200 In stock
40.9 mm
Black
3.2 mm
Polyamide 66
11.5 mm
£ 0.0742 - £ 0.0773 Request the lead time here
7.1 mm
10.3 mm
21.0 mm
Black
1.6 mm
Polyamide 66
6.4 mm
465908 £ 0.0706 - £ 0.0736 Request the lead time here
6.3 mm
9.5 mm
17.9 mm
Black
1.6 mm
Polyamide 66
6.4 mm
£ 0.0845 - £ 0.088 Request the lead time here
6.7 mm
9.5 mm
9.0 mm
Black
3.2 mm
Polyamide 66
9.9 mm
466902 £ 0.1434 - £ 0.1487 Request the lead time here
17.7 mm
22.2 mm
10.3 mm
Black
3.2 mm
Heat Stabilized Nylon 6/6
10.3 mm
  • of 8
Snap Fit Bushing PA66 Black

PGSB-32

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    30.9 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-36

Price Range
£ 0.2112 - £ 0.2026

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    37.3 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 12.7 mm 9.9 mm 6.4 mm PA Black

465893

Price Range
£ 0.0876 - £ 0.084

Stock Levels
1000 In stock
Attributes
  • Compatible Hole Diameter
    12.7 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Diameter
    14.7 mm
  • Overall Height
    14.3 mm
  • Approximate Cable Holding Diameter
    9.9 mm
Snap Fit Bushing 7.1 mm 5.5 mm 1.6 mm PA Black

465905

Price Range
£ 0.0652 - £ 0.0625

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    7.1 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    14.3 mm
  • Overall Height
    5.9 mm
  • Approximate Cable Holding Diameter
    5.5 mm
Snap Fit Bushing 8.7 mm 5.5 mm 1.6 mm PA Black

465907

Price Range
£ 0.072 - £ 0.069

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    8.7 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    16.7 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    5.5 mm
Snap Fit Bushing 31.8 mm 25.4 mm 6.4 mm PA Black

465898

Price Range
£ 0.209 - £ 0.2002

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    31.8 mm
  • Maximum Panel Thickness
    6.4 mm
  • Overall Diameter
    8.7 mm
  • Overall Height
    14.3 mm
  • Approximate Cable Holding Diameter
    25.4 mm
Snap Fit Bushing PA66 Black

PGSB-35

Price Range
£ 0.2112 - £ 0.2026

Stock Levels
9700 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    33.3 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 25.4 mm 22.3 mm 1.6 mm PA Black

465919

Price Range
£ 0.1516 - £ 0.1457

Stock Levels
994 In stock
Attributes
  • Compatible Hole Diameter
    25.4 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    10.3 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    22.3 mm
Snap Fit Bushing 11.1 mm 7.9 mm 1.6 mm PA Black

465910

Price Range
£ 0.0781 - £ 0.075

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    11.1 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    21.8 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    7.9 mm
Snap Fit Bushing 15.9 mm 11.5 mm 3.2 mm PA Black

466900

Price Range
£ 0.1055 - £ 0.1013

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    15.9 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    10.5 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    11.5 mm
Snap Fit Bushing 27.8 mm 22.2 mm 3.2 mm PA Black

466904

Price Range
£ 0.2026 - £ 0.1941

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    27.8 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    10.3 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    22.2 mm
Snap Fit Bushing PA66 Black

PGSB-34

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    30.9 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing PA66 Black

PGSB-33

Price Range
£ 0.1615 - £ 0.1559

Stock Levels
1000 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    30.9 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 19.0 mm 13.9 mm 3.2 mm PA Black

466901

Price Range
£ 0.1362 - £ 0.1307

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    19.0 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    10.3 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    13.9 mm
Snap Fit Bushing 38.1 mm 31.7 mm 3.2 mm PA Black

466907

Price Range
£ 0.3622 - £ 0.3548

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    38.1 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    40.1 mm
  • Overall Height
    10.7 mm
  • Approximate Cable Holding Diameter
    31.7 mm
Snap Fit Bushing PA66 Black

PGSB-39

Price Range
£ 0.2466 - £ 0.2367

Stock Levels
1200 In stock
Attributes
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    40.9 mm
  • Overall Height
    11.5 mm
  • Colour
    Black
  • Full Material
    Polyamide 66
Snap Fit Bushing 10.3 mm 7.1 mm 1.6 mm PA Black

465909

Price Range
£ 0.0773 - £ 0.0742

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    10.3 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    21.0 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    7.1 mm
Snap Fit Bushing 9.5 mm 6.3 mm 1.6 mm PA Black

465908

Price Range
£ 0.0736 - £ 0.0706

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    1.6 mm
  • Overall Diameter
    17.9 mm
  • Overall Height
    6.4 mm
  • Approximate Cable Holding Diameter
    6.3 mm
Snap Fit Bushing 9.5 mm 6.7 mm 3.2 mm PA Black

466896

Price Range
£ 0.088 - £ 0.0845

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    9.5 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    9.0 mm
  • Overall Height
    9.9 mm
  • Approximate Cable Holding Diameter
    6.7 mm
Snap Fit Bushing 22.2 mm 17.7 mm 3.2 mm PA Black

466902

Price Range
£ 0.1487 - £ 0.1434

Stock Levels
Request the lead time here
Attributes
  • Compatible Hole Diameter
    22.2 mm
  • Maximum Panel Thickness
    3.2 mm
  • Overall Diameter
    10.3 mm
  • Overall Height
    10.3 mm
  • Approximate Cable Holding Diameter
    17.7 mm