Menu Search

Snap Fit Bushing 9.5 mm 6.7 mm 3.2 mm PA Black

This closed snap-fit bushing can be installed tool-free into panels with little effort to provide protection against rough panel hole edges. It is manufactured with heat stabilised UL94 V-2 rated material.
Essentra Part Number:

10380642

Manufacturer Part Number:

466896

19585 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 £ 0.088
10000 - 19999 £ 0.0862
20000 + £ 0.0845
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 88.00

1000 x £ 0.088

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Hole Diameter 9.5 mm
Maximum Panel Thickness 3.2 mm
Overall Diameter 9.0 mm
Overall Height 9.9 mm
Approximate Cable Holding Diameter 6.7 mm
Bushing Type Closed
Colour Black
Full Material Polyamide 66
Material PA
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us