10021415
PGSB-32
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.1615 |
| 1000 - 1999 | £ 0.1587 |
| 2000 + | £ 0.1559 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Maximum Panel Thickness | 0.126 in |
|---|---|
| Maximum Panel Thickness | 3.2 mm |
| Overall Diameter | 1.217 in |
| Overall Diameter | 30.9 mm |
| Overall Height | 11.5 mm |
| Overall Height | 0.453 in |
| Colour | Black |
| Full Material | Polyamide 66 |
| Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| UL/CSA Description | UL E320906 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue