| Quantity | Unit price |
|---|---|
| 1000 - 9999 | £ 0.0781 |
| 10000 - 19999 | £ 0.0765 |
| 20000 + | £ 0.075 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Compatible Hole Diameter | 0.437 in |
|---|---|
| Compatible Hole Diameter | 11.1 mm |
| Maximum Panel Thickness | 0.063 in |
| Maximum Panel Thickness | 1.6 mm |
| Overall Diameter | 21.8 mm |
| Overall Diameter | 0.858 in |
| Overall Height | 0.252 in |
| Overall Height | 6.4 mm |
| Approximate Cable Holding Diameter | 0.311 in |
| Approximate Cable Holding Diameter | 7.9 mm |
| Bushing Type | Closed |
| Colour | Black |
| Full Material | Polyamide 66 |
| Material | PA |
| Material Flammability Standard | UL94 V-2 |
| Specifications | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue