Menu Search

Slide Bearings

In stock



Series Code :SR2018

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
83 results
Product SKUs information
Essentra Part Number Price range Availability Nominal Outside Diameter Overall Diameter Overall Length Material Inside Diameter Outside Diameter Nominal Inside Diameter View
£ 0.6123 - £ 0.6392 Request the lead time here
8.0 mm
PA 6.6,CF,PTFE
6.0 mm
8.0 mm
£ 0.9638 - £ 1.0035 359 In stock
13.0 mm
15.0 mm
Nylon 6/6;Glass Fibre;PTFE
13.0 mm
14.0 mm
£ 1.0375 - £ 1.08 54 In stock
14.0 mm
20.0 mm
Nylon 6/6;Glass Fibre;PTFE
14.0 mm
16.0 mm
£ 1.0616 - £ 1.1056 Request the lead time here
16.0 mm
15.0 mm
Nylon 6/6;Glass Fibre;PTFE
16.0 mm
18.0 mm
£ 1.1466 - £ 1.1948 20 In stock
20.0 mm
20.0 mm
Nylon 6/6;Glass Fibre;PTFE
18.0 mm
20.0 mm
£ 1.9985 - £ 2.0836 42 In stock
25.0 mm
20.0 mm
Nylon 6/6;Glass Fibre;PTFE
25.0 mm
28.0 mm
£ 2.8773 - £ 2.934 90 In stock
30.0 mm
30.0 mm
Nylon 6/6;Glass Fibre;PTFE
30.0 mm
34.0 mm
£ 3.2459 - £ 3.3026 519 In stock
35.0 mm
30.0 mm
Nylon 6/6;Glass Fibre;PTFE
35.0 mm
39.0 mm
£ 5.4571 - £ 5.5705 Request the lead time here
45.0 mm
30.0 mm
Nylon 6/6;Glass Fibre;PTFE
45.0 mm
50.0 mm
£ 0.5244 - £ 0.5471 Request the lead time here
6.0 mm
6.0 mm
Nylon 6/6;Glass Fibre;PTFE
6.0 mm
8.0 mm
£ 0.5627 - £ 0.5854 1419 In stock
8.0 mm
5.5 mm
Nylon 6/6;Glass Fibre;PTFE
8.0 mm
10.0 mm
£ 1.1226 - £ 1.1693 Request the lead time here
16.0 mm
20.0 mm
Nylon 6/6;Glass Fibre;PTFE
16.0 mm
18.0 mm
£ 1.2686 - £ 1.3224 Request the lead time here
23.0 mm
15.0 mm
Nylon 6/6;Glass Fibre;PTFE
20.0 mm
23.0 mm
£ 2.2678 - £ 2.3529 28 In stock
25.0 mm
30.0 mm
Nylon 6/6;Glass Fibre;PTFE
25.0 mm
28.0 mm
£ 3.3309 - £ 3.4018 26 In stock
30.0 mm
40.0 mm
Nylon 6/6;Glass Fibre;PTFE
30.0 mm
34.0 mm
£ 3.742 - £ 3.8128 76 In stock
35.0 mm
40.0 mm
Nylon 6/6;Glass Fibre;PTFE
35.0 mm
39.0 mm
£ 7.0729 - £ 7.2147 40 In stock
45.0 mm
50.0 mm
Nylon 6/6;Glass Fibre;PTFE
45.0 mm
50.0 mm
£ 0.5386 - £ 0.5598 208 In stock
6.0 mm
8.0 mm
Nylon 6/6;Glass Fibre;PTFE
6.0 mm
8.0 mm
£ 0.574 - £ 0.5981 Request the lead time here
8.0 mm
7.5 mm
Nylon 6/6;Glass Fibre;PTFE
8.0 mm
10.0 mm
£ 0.6591 - £ 0.686 67 In stock
10.0 mm
12.0 mm
Nylon 6/6;Glass Fibre;PTFE
10.0 mm
12.0 mm
  • of 5
Bearing 6.0 mm 8.0 mm 8.0 mm Black

10332719

Price Range
£ 0.6392 - £ 0.6123

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Maximum Application Temperature
    190 °C
  • Outside Diameter
    8.0 mm
  • Overall Length
    8.0 mm
  • Shaft Diameter
    8.0 mm
Bearing 13.0 mm 14.0 mm 15.0 mm

10185148

Price Range
£ 1.0035 - £ 0.9638

Stock Levels
359 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Nominal Outside Diameter
    13.0 mm
  • Outside Diameter
    14.0 mm
  • Overall Length
    15.0 mm
  • Shaft Hole Diameter
    13.0 mm
Bearing 14.0 mm 16.0 mm 20.0 mm

10185179

Price Range
£ 1.08 - £ 1.0375

Stock Levels
54 In stock
Attributes
  • Inside Diameter
    14.0 mm
  • Nominal Outside Diameter
    14.0 mm
  • Outside Diameter
    16.0 mm
  • Overall Length
    20.0 mm
  • Shaft Hole Diameter
    14.0 mm
Bearing 16.0 mm 18.0 mm 15.0 mm

10185216

Price Range
£ 1.1056 - £ 1.0616

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.0 mm
  • Nominal Outside Diameter
    16.0 mm
  • Outside Diameter
    18.0 mm
  • Overall Length
    15.0 mm
  • Shaft Hole Diameter
    16.0 mm
Bearing 18.0 mm 20.0 mm 20.0 mm

10185254

Price Range
£ 1.1948 - £ 1.1466

Stock Levels
20 In stock
Attributes
  • Inside Diameter
    18.0 mm
  • Nominal Outside Diameter
    20.0 mm
  • Outside Diameter
    20.0 mm
  • Overall Length
    20.0 mm
  • Shaft Hole Diameter
    18.0 mm
Bearing 25.0 mm 28.0 mm 20.0 mm

10185285

Price Range
£ 2.0836 - £ 1.9985

Stock Levels
42 In stock
Attributes
  • Inside Diameter
    25.0 mm
  • Nominal Outside Diameter
    25.0 mm
  • Outside Diameter
    28.0 mm
  • Overall Length
    20.0 mm
  • Shaft Hole Diameter
    25.0 mm
Bearing 30.0 mm 34.0 mm 30.0 mm

10185322

Price Range
£ 2.934 - £ 2.8773

Stock Levels
90 In stock
Attributes
  • Inside Diameter
    30.0 mm
  • Nominal Outside Diameter
    30.0 mm
  • Outside Diameter
    34.0 mm
  • Overall Length
    30.0 mm
  • Shaft Hole Diameter
    30.0 mm
Bearing 35.0 mm 39.0 mm 30.0 mm

10185360

Price Range
£ 3.3026 - £ 3.2459

Stock Levels
519 In stock
Attributes
  • Inside Diameter
    35.0 mm
  • Nominal Outside Diameter
    35.0 mm
  • Outside Diameter
    39.0 mm
  • Overall Length
    30.0 mm
  • Shaft Hole Diameter
    35.0 mm
Bearing 45.0 mm 50.0 mm 30.0 mm

10185407

Price Range
£ 5.5705 - £ 5.4571

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    45.0 mm
  • Nominal Outside Diameter
    45.0 mm
  • Outside Diameter
    50.0 mm
  • Overall Length
    30.0 mm
  • Shaft Hole Diameter
    45.0 mm
Bearing 6.0 mm 8.0 mm 6.0 mm

10185018

Price Range
£ 0.5471 - £ 0.5244

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.0 mm
  • Nominal Outside Diameter
    6.0 mm
  • Outside Diameter
    8.0 mm
  • Overall Length
    6.0 mm
  • Shaft Hole Diameter
    6.0 mm
Bearing 8.0 mm 10.0 mm 5.5 mm

10185049

Price Range
£ 0.5854 - £ 0.5627

Stock Levels
1419 In stock
Attributes
  • Inside Diameter
    8.0 mm
  • Nominal Outside Diameter
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Overall Length
    5.5 mm
  • Shaft Hole Diameter
    8.0 mm
Bearing 16.0 mm 18.0 mm 20.0 mm

10185223

Price Range
£ 1.1693 - £ 1.1226

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    16.0 mm
  • Nominal Outside Diameter
    16.0 mm
  • Outside Diameter
    18.0 mm
  • Overall Length
    20.0 mm
  • Shaft Hole Diameter
    16.0 mm
Bearing 20.0 mm 23.0 mm 15.0 mm

10185261

Price Range
£ 1.3224 - £ 1.2686

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    20.0 mm
  • Nominal Outside Diameter
    23.0 mm
  • Outside Diameter
    23.0 mm
  • Overall Length
    15.0 mm
  • Shaft Hole Diameter
    20.0 mm
Bearing 25.0 mm 28.0 mm 30.0 mm

10185292

Price Range
£ 2.3529 - £ 2.2678

Stock Levels
28 In stock
Attributes
  • Inside Diameter
    25.0 mm
  • Nominal Outside Diameter
    25.0 mm
  • Outside Diameter
    28.0 mm
  • Overall Length
    30.0 mm
  • Shaft Hole Diameter
    25.0 mm
Bearing 30.0 mm 34.0 mm 40.0 mm

10185339

Price Range
£ 3.4018 - £ 3.3309

Stock Levels
26 In stock
Attributes
  • Inside Diameter
    30.0 mm
  • Nominal Outside Diameter
    30.0 mm
  • Outside Diameter
    34.0 mm
  • Overall Length
    40.0 mm
  • Shaft Hole Diameter
    30.0 mm
Bearing 35.0 mm 39.0 mm 40.0 mm

10185377

Price Range
£ 3.8128 - £ 3.742

Stock Levels
76 In stock
Attributes
  • Inside Diameter
    35.0 mm
  • Nominal Outside Diameter
    35.0 mm
  • Outside Diameter
    39.0 mm
  • Overall Length
    40.0 mm
  • Shaft Hole Diameter
    35.0 mm
Bearing 45.0 mm 50.0 mm 50.0 mm

10185414

Price Range
£ 7.2147 - £ 7.0729

Stock Levels
40 In stock
Attributes
  • Inside Diameter
    45.0 mm
  • Nominal Outside Diameter
    45.0 mm
  • Outside Diameter
    50.0 mm
  • Overall Length
    50.0 mm
  • Shaft Hole Diameter
    45.0 mm
Bearing 6.0 mm 8.0 mm 8.0 mm

10185025

Price Range
£ 0.5598 - £ 0.5386

Stock Levels
208 In stock
Attributes
  • Inside Diameter
    6.0 mm
  • Nominal Outside Diameter
    6.0 mm
  • Outside Diameter
    8.0 mm
  • Overall Length
    8.0 mm
  • Shaft Hole Diameter
    6.0 mm
Bearing 8.0 mm 10.0 mm 7.5 mm

10185056

Price Range
£ 0.5981 - £ 0.574

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.0 mm
  • Nominal Outside Diameter
    8.0 mm
  • Outside Diameter
    10.0 mm
  • Overall Length
    7.5 mm
  • Shaft Hole Diameter
    8.0 mm
Bearing 10.0 mm 12.0 mm 12.0 mm

10185100

Price Range
£ 0.686 - £ 0.6591

Stock Levels
67 In stock
Attributes
  • Inside Diameter
    10.0 mm
  • Nominal Outside Diameter
    10.0 mm
  • Outside Diameter
    12.0 mm
  • Overall Length
    12.0 mm
  • Shaft Hole Diameter
    10.0 mm