Menu Search

Bearing 14.0 mm 16.0 mm 20.0 mm

A round Polyamide Slide Bearing suitable for DIN H6-H7 Fittings, this bearing is suitable for high pressure loads and is maintenance free.
Essentra Part Number:

10185179

Manufacturer Part Number:

103536023243

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 1.08
250 - 999 £ 1.0588
1000 + £ 1.0375
Standard pack: 50

Order in multiple of 50

Total price:

£ 54.00

50 x £ 1.08

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Inside Diameter 14.0 mm
Nominal Outside Diameter 14.0 mm
Outside Diameter 16.0 mm
Overall Length 20.0 mm
Shaft Hole Diameter 14.0 mm
Full Material Polyamide 6.6;Glass Fibre;Polytetrafluoroethylene
Material Nylon 6/6;Glass Fibre;PTFE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us