Side Pull Plugs have a conical design that provides effective general protection against damage, dirt, moisture and corrosion during manufacture, storage and transportation. The conical shape makes it an economical solution to fit within a range of dimensions. The push fit design with the pull tab allows an easy and fast removal, when the fitting is tight.
This series is manufactured from Post Consumer Recycled material, which is designed to support Essentra’s ESG ambitions and those of our customers. Material: LDPE - PCR Colour: Green Series Code: SRSTCL2PCR
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | d2 | L | d1 | h | w | D | View | |
---|---|---|---|---|---|---|---|---|---|
£ 0.0209 - £ 0.0326 | Request the lead time here |
0.61 in
15.5 mm
|
0.591 in
15.0 mm
|
0.531 in
13.5 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.768 in
19.5 mm
|
||
£ 0.0264 - £ 0.0294 | Request the lead time here |
0.787 in
20.0 mm
|
0.591 in
15.0 mm
|
0.709 in
18.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.925 in
23.5 mm
|
||
£ 0.0289 - £ 0.0321 | Request the lead time here |
0.846 in
21.5 mm
|
0.591 in
15.0 mm
|
0.748 in
19.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
1.004 in
25.5 mm
|
||
£ 0.03 - £ 0.0333 | Request the lead time here |
1.004 in
25.5 mm
|
0.591 in
15.0 mm
|
0.886 in
22.5 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
1.161 in
29.5 mm
|
||
£ 0.0532 - £ 0.0828 | Request the lead time here |
1.693 in
43.0 mm
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
1.87 in
47.5 mm
|
||
£ 0.0198 - £ 0.0308 | Request the lead time here |
0.492 in
12.5 mm
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.65 in
16.5 mm
|
||
£ 0.0204 - £ 0.0318 | Request the lead time here |
0.531 in
13.5 mm
|
0.591 in
15.0 mm
|
0.453 in
11.5 mm
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.689 in
17.5 mm
|
||
£ 0.0242 - £ 0.0377 | Request the lead time here |
0.638 in
16.2 mm
|
0.591 in
15.0 mm
|
0.559 in
14.2 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.795 in
20.2 mm
|
||
£ 0.0309 - £ 0.0343 | Request the lead time here |
1.102 in
28.0 mm
|
0.591 in
15.0 mm
|
0.984 in
25.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
1.26 in
32.0 mm
|
||
£ 0.0527 - £ 0.082 | Request the lead time here |
1.594 in
40.5 mm
|
0.591 in
15.0 mm
|
1.516 in
38.5 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
1.752 in
44.5 mm
|
||
£ 0.0538 - £ 0.0598 | Request the lead time here |
1.772 in
45.0 mm
|
0.591 in
15.0 mm
|
1.673 in
42.5 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
1.929 in
49.0 mm
|
||
£ 0.0549 - £ 0.061 | Request the lead time here |
1.87 in
47.5 mm
|
0.591 in
15.0 mm
|
1.752 in
44.5 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
2.028 in
51.5 mm
|
||
£ 0.0101 - £ 0.0113 | Request the lead time here |
0.315 in
8.0 mm
|
0.591 in
15.0 mm
|
0.236 in
6.0 mm
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.472 in
12.0 mm
|
||
£ 0.0113 - £ 0.0126 | Request the lead time here |
0.453 in
11.5 mm
|
0.591 in
15.0 mm
|
0.374 in
9.5 mm
|
0.374 in
9.5 mm
|
0.315 in
8.0 mm
|
0.61 in
15.5 mm
|
||
£ 0.0255 - £ 0.0283 | Request the lead time here |
0.768 in
19.5 mm
|
0.591 in
15.0 mm
|
0.689 in
17.5 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
0.925 in
23.5 mm
|
||
£ 0.0298 - £ 0.0331 | Request the lead time here |
0.925 in
23.5 mm
|
0.591 in
15.0 mm
|
0.827 in
21.0 mm
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
1.083 in
27.5 mm
|
||
£ 0.0487 - £ 0.0759 | Request the lead time here |
1.492 in
37.9 mm
|
0.591 in
15.0 mm
|
1.323 in
33.6 mm
|
0.472 in
12.0 mm
|
0.484 in
12.3 mm
|
1.673 in
42.5 mm
|
||
£ 0.0485 - £ 0.0754 | Request the lead time here |
1.398 in
35.5 mm
|
0.591 in
15.0 mm
|
1.26 in
32.0 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
1.555 in
39.5 mm
|
||
£ 0.0583 - £ 0.0647 | Request the lead time here |
2.008 in
51.0 mm
|
0.591 in
15.0 mm
|
1.909 in
48.5 mm
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
2.165 in
55.0 mm
|
||
£ 0.0101 - £ 0.0113 | Request the lead time here |
0.276 in
7.0 mm
|
0.591 in
15.0 mm
|
0.197 in
5.0 mm
|
0.374 in
9.5 mm
|
0.276 in
7.0 mm
|
0.433 in
11.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue