Quantity | Unit price |
---|---|
200 - 1999 | £ 0.0732 |
2000 - 9999 | £ 0.0523 |
10000 + | £ 0.047 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 35.5 mm |
---|---|
D | 1.398 in |
d1 | 1.142 in |
d1 | 29.0 mm |
d2 | 31.5 mm |
d2 | 1.24 in |
h | 0.472 in |
h | 12.0 mm |
L | 15.0 mm |
L | 0.591 in |
w | 12.0 mm |
w | 0.472 in |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue