Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0691 |
5000 + | £ 0.0622 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 2.283 in |
---|---|
D | 58.0 mm |
d1 | 2.008 in |
d1 | 51.0 mm |
d2 | 2.126 in |
d2 | 54.0 mm |
h | 12.0 mm |
h | 0.472 in |
L | 0.591 in |
L | 15.0 mm |
w | 12.0 mm |
w | 0.472 in |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue