Quantity | Unit price |
---|---|
5000 - 24999 | £ 0.0126 |
25000 + | £ 0.0113 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
D | 0.61 in |
---|---|
D | 15.5 mm |
d1 | 0.374 in |
d1 | 9.5 mm |
d2 | 11.5 mm |
d2 | 0.453 in |
h | 0.374 in |
h | 9.5 mm |
L | 0.591 in |
L | 15.0 mm |
w | 0.315 in |
w | 8.0 mm |
Colour | Green |
Material | LDPE - PCR |
Recycled Content Percentage % | 100% |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue