This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 8.3538 - £ 13.9211 | Request the lead time here |
M8
|
10.0
|
65.0
|
316 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 3.9474 - £ 6.5828 | Request the lead time here |
M6
|
10.0
|
16.0
|
416 Stainless Steel
|
11.0
|
Hex Drive
|
14.0
|
||
| £ 1.9788 - £ 3.2914 | Request the lead time here |
M3
|
4.0
|
5.0
|
416 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| £ 4.0494 - £ 6.7447 | Request the lead time here |
M6
|
8.0
|
20.0
|
416 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 2.04 - £ 3.3993 | Request the lead time here |
M3
|
4.0
|
10.0
|
416 Stainless Steel
|
4.0
|
Hex Drive
|
6.0
|
||
| £ 2.2032 - £ 3.6691 | Request the lead time here |
M4
|
5.0
|
12.0
|
416 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 2.652 - £ 4.4245 | Request the lead time here |
M4
|
5.0
|
25.0
|
416 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 3.2334 - £ 5.385 | Request the lead time here |
M6
|
8.0
|
10.0
|
303 Stainless Steel
|
11.0
|
Slotted Drive
|
12.0
|
||
| £ 2.4174 - £ 4.0252 | Request the lead time here |
M4
|
5.0
|
20.0
|
303 Stainless Steel
|
5.0
|
Slotted Drive
|
8.0
|
||
| £ 2.2338 - £ 3.7231 | Request the lead time here |
M5
|
6.0
|
4.0
|
303 Stainless Steel
|
6.0
|
Slotted Drive
|
10.0
|
||
| £ 2.2338 - £ 3.7231 | Request the lead time here |
M5
|
6.0
|
6.0
|
303 Stainless Steel
|
6.0
|
Slotted Drive
|
10.0
|
||
| £ 1.9074 - £ 3.1727 | Request the lead time here |
M4
|
5.0
|
6.0
|
303 Stainless Steel
|
5.0
|
Slotted Drive
|
8.0
|
||
| £ 2.2032 - £ 3.6691 | 96 In stock |
M4
|
5.0
|
10.0
|
416 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 2.652 - £ 4.4245 | Request the lead time here |
M4
|
5.0
|
30.0
|
416 Stainless Steel
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 6.5994 - £ 10.9966 | Request the lead time here |
M8
|
10.0
|
60.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 1.9788 - £ 3.2914 | Request the lead time here |
M4
|
5.0
|
12.0
|
303 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 1.8258 - £ 3.0432 | Request the lead time here |
M3
|
4.0
|
16.0
|
303 Stainless Steel
|
4.0
|
Slotted Drive
|
6.0
|
||
| £ 4.2738 - £ 7.1224 | Request the lead time here |
M6
|
8.0
|
40.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 6.0894 - £ 10.1441 | Request the lead time here |
M10
|
12.0
|
60.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 6.0894 - £ 10.1441 | Request the lead time here |
M10
|
12.0
|
25.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue