This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 9.0882 - £ 15.1514 | Request the lead time here |
M5
|
6.0
|
16.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 7.9866 - £ 13.306 | Request the lead time here |
M6
|
8.0
|
4.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 4.6716 - £ 7.7915 | Request the lead time here |
M10
|
12.0
|
12.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 14.229 - £ 23.7091 | Request the lead time here |
M6
|
8.0
|
45.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 9.6492 - £ 16.0794 | Request the lead time here |
M6
|
8.0
|
10.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 10.914 - £ 18.1838 | Request the lead time here |
M6
|
8.0
|
20.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 5.8548 - £ 9.7556 | Request the lead time here |
M4
|
5.0
|
12.0
|
Titanium G5
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 20.4204 - £ 34.0259 | Request the lead time here |
M16
|
20.0
|
30.0
|
316 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 7.1196 - £ 11.8599 | Request the lead time here |
M4
|
5.0
|
25.0
|
Titanium G5
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 3.9576 - £ 6.5936 | Request the lead time here |
M5
|
6.0
|
18.0
|
316 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 5.4774 - £ 9.1296 | Request the lead time here |
M6
|
8.0
|
35.0
|
316 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 7.1196 - £ 11.8599 | Request the lead time here |
M4
|
5.0
|
50.0
|
Titanium G5
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 6.6402 - £ 11.0613 | Request the lead time here |
M5
|
6.0
|
6.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 18.36 - £ 30.6049 | Request the lead time here |
M12
|
16.0
|
100.0
|
316 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 6.7524 - £ 11.2556 | Request the lead time here |
M8
|
10.0
|
45.0
|
316 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 4.641 - £ 7.7267 | Request the lead time here |
M5
|
6.0
|
35.0
|
316 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 7.6398 - £ 12.734 | Request the lead time here |
M8
|
10.0
|
55.0
|
316 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 8.0886 - £ 13.4787 | Request the lead time here |
M8
|
10.0
|
55.0
|
316 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 8.4048 - £ 14.0075 | Request the lead time here |
M10
|
12.0
|
65.0
|
316 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 24.735 - £ 41.2239 | Request the lead time here |
M16
|
20.0
|
50.0
|
316 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue