Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 5.7324 - £ 9.5613 Request the lead time here
M8
10.0
25.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 18.36 - £ 30.6049 Request the lead time here
M12
16.0
90.0
316 Stainless Steel
18.0
Hex Drive
24.0
£ 12.087 - £ 20.1479 Request the lead time here
M12
16.0
30.0
316 Stainless Steel
18.0
Hex Drive
24.0
£ 8.2212 - £ 13.6945 Request the lead time here
M8
10.0
70.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 3.825 - £ 6.367 Request the lead time here
M6
10.0
12.0
416 Stainless Steel
11.0
Hex Drive
14.0
£ 2.3256 - £ 3.8741 Request the lead time here
M3
4.0
8.0
316 Stainless Steel
4.0
Hex Drive
6.0
£ 5.4774 - £ 9.1296 2 In stock
M6
8.0
30.0
316 Stainless Steel
11.0
Hex Drive
12.0
£ 2.4174 - £ 4.0252 Request the lead time here
M4
5.0
25.0
303 Stainless Steel
5.0
Slotted Drive
8.0
£ 1.8258 - £ 3.0432 Request the lead time here
M3
4.0
12.0
303 Stainless Steel
4.0
Slotted Drive
6.0
£ 2.4786 - £ 4.1331 Request the lead time here
M4
5.0
6.0
316 Stainless Steel
5.0
Hex Drive
8.0
£ 4.8042 - £ 8.0073 Request the lead time here
M6
8.0
50.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 5.0694 - £ 8.4498 Request the lead time here
M10
12.0
20.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 3.0702 - £ 5.1152 Request the lead time here
M5
6.0
10.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 3.6822 - £ 6.1404 Request the lead time here
M6
8.0
20.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 5.0694 - £ 8.4498 Request the lead time here
M8
10.0
50.0
303 Stainless Steel
12.0
Torx Drive
14.0
£ 6.5994 - £ 10.9966 Request the lead time here
M8
10.0
60.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 1.8258 - £ 3.0432 Request the lead time here
M3
4.0
16.0
303 Stainless Steel
4.0
Slotted Drive
6.0
£ 6.7014 - £ 11.1693 Request the lead time here
M10
12.0
30.0
416 Stainless Steel
16.0
Hex Drive
20.0
£ 4.6716 - £ 7.7915 Request the lead time here
M10
12.0
10.0
303 Stainless Steel
16.0
Slotted Drive
20.0
£ 6.5382 - £ 10.8995 Request the lead time here
M10
12.0
70.0
303 Stainless Steel
16.0
Torx Drive
20.0
  • of 84
Shoulder Screw Cap Head M8 10.0 25.0 316 Stainless Steel

20222895

Price Range
£ 9.5613 - £ 5.7324

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    25.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M12 16.0 90.0 316 Stainless Steel

20223083

Price Range
£ 30.6049 - £ 18.36

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    90.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M12 16.0 30.0 316 Stainless Steel

20223038

Price Range
£ 20.1479 - £ 12.087

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    30.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M8 10.0 70.0 316 Stainless Steel

20222949

Price Range
£ 13.6945 - £ 8.2212

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    70.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 10.0 12.0 416 Stainless Steel

20222291

Price Range
£ 6.367 - £ 3.825

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0
Shoulder Screw Cap Head M3 4.0 8.0 316 Stainless Steel

20222642

Price Range
£ 3.8741 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    8.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M6 8.0 30.0 316 Stainless Steel

20222840

Price Range
£ 9.1296 - £ 5.4774

Stock Levels
2 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    30.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 25.0 303 Stainless Steel

20225803

Price Range
£ 4.0252 - £ 2.4174

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M3 4.0 12.0 303 Stainless Steel

20228316

Price Range
£ 3.0432 - £ 1.8258

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    12.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 6.0 316 Stainless Steel

20228460

Price Range
£ 4.1331 - £ 2.4786

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    6.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 50.0 303 Stainless Steel

20225285

Price Range
£ 8.0073 - £ 4.8042

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    50.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 20.0 303 Stainless Steel

20225384

Price Range
£ 8.4498 - £ 5.0694

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 10.0 303 Stainless Steel

20225148

Price Range
£ 5.1152 - £ 3.0702

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    10.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 20.0 303 Stainless Steel

20225247

Price Range
£ 6.1404 - £ 3.6822

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    20.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 50.0 303 Stainless Steel

20225346

Price Range
£ 8.4498 - £ 5.0694

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    50.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 60.0 316 Stainless Steel

20227630

Price Range
£ 10.9966 - £ 6.5994

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    60.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M3 4.0 16.0 303 Stainless Steel

20228323

Price Range
£ 3.0432 - £ 1.8258

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    16.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M10 12.0 30.0 416 Stainless Steel

20225797

Price Range
£ 11.1693 - £ 6.7014

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 10.0 303 Stainless Steel

20228361

Price Range
£ 7.7915 - £ 4.6716

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    10.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 70.0 303 Stainless Steel

20225445

Price Range
£ 10.8995 - £ 6.5382

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    70.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0