Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 8.2212 - £ 13.6945 Request the lead time here
M5
6.0
7.0
Titanium G5
6.0
Hex Drive
10.0
£ 10.1184 - £ 16.8564 Request the lead time here
M5
6.0
35.0
Titanium G5
6.0
Hex Drive
10.0
£ 5.3652 - £ 8.9462 Request the lead time here
M3
4.0
5.0
Titanium G5
4.0
Hex Drive
6.0
£ 5.3652 - £ 8.9462 Request the lead time here
M3
4.0
8.0
Titanium G5
4.0
Hex Drive
6.0
£ 6.6402 - £ 11.0613 Request the lead time here
M5
6.0
2.0
Titanium G5
6.0
Hex Drive
10.0
£ 57.0588 - £ 95.1063 Request the lead time here
M16
20.0
50.0
Titanium G5
22.0
Hex Drive
30.0
£ 4.6206 - £ 7.6944 Request the lead time here
M3
4.0
14.0
Titanium G2
4.0
Hex Drive
6.0
£ 24.8982 - £ 41.4937 Request the lead time here
M6
8.0
90.0
Titanium G5
11.0
Hex Drive
12.0
£ 4.6206 - £ 7.6944 Request the lead time here
M2
3.0
25.0
Titanium G2
4.0
Hex Drive
5.0
£ 4.4268 - £ 7.3814 Request the lead time here
M3
4.0
6.0
Titanium G2
4.0
Hex Drive
6.0
£ 12.648 - £ 21.0759 Request the lead time here
M6
8.0
35.0
Titanium G5
11.0
Hex Drive
12.0
£ 14.229 - £ 23.7091 Request the lead time here
M6
8.0
60.0
Titanium G5
11.0
Hex Drive
12.0
£ 7.9866 - £ 13.306 Request the lead time here
M6
8.0
7.0
Titanium G5
11.0
Hex Drive
12.0
£ 9.6492 - £ 16.0794 Request the lead time here
M6
8.0
16.0
Titanium G5
11.0
Hex Drive
12.0
£ 15.0246 - £ 25.0365 Request the lead time here
M10
12.0
18.0
Titanium G5
16.0
Hex Drive
20.0
£ 18.0234 - £ 30.033 Request the lead time here
M10
12.0
60.0
Titanium G5
16.0
Hex Drive
20.0
£ 11.5464 - £ 19.2414 Request the lead time here
M10
12.0
8.0
Titanium G2
16.0
Hex Drive
20.0
£ 9.0882 - £ 15.1514 Request the lead time here
M6
8.0
20.0
Titanium G2
11.0
Hex Drive
12.0
£ 19.3596 - £ 32.2668 Request the lead time here
M6
8.0
70.0
Titanium G5
11.0
Hex Drive
12.0
£ 5.3652 - £ 8.9462 Request the lead time here
M2
3.0
4.0
Titanium G5
4.0
Hex Drive
5.0
  • of 84
Shoulder Screw Cap Head M5 6.0 7.0 Titanium G5

20243449

Price Range
£ 13.6945 - £ 8.2212

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    7.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 35.0 Titanium G5

20243548

Price Range
£ 16.8564 - £ 10.1184

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    35.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M3 4.0 5.0 Titanium G5

20243043

Price Range
£ 8.9462 - £ 5.3652

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    5.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 8.0 Titanium G5

20243074

Price Range
£ 8.9462 - £ 5.3652

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    8.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M5 6.0 2.0 Titanium G5

20243395

Price Range
£ 11.0613 - £ 6.6402

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    2.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M16 20.0 50.0 Titanium G5

20244286

Price Range
£ 95.1063 - £ 57.0588

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    50.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M3 4.0 14.0 Titanium G2

20241605

Price Range
£ 7.6944 - £ 4.6206

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    14.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M6 8.0 90.0 Titanium G5

20243876

Price Range
£ 41.4937 - £ 24.8982

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    90.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M2 3.0 25.0 Titanium G2

20241506

Price Range
£ 7.6944 - £ 4.6206

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    25.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 6.0 Titanium G2

20241551

Price Range
£ 7.3814 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    6.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M6 8.0 35.0 Titanium G5

20243777

Price Range
£ 21.0759 - £ 12.648

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    35.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 60.0 Titanium G5

20243821

Price Range
£ 23.7091 - £ 14.229

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    60.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 7.0 Titanium G5

20243678

Price Range
£ 13.306 - £ 7.9866

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    7.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 16.0 Titanium G5

20243722

Price Range
£ 16.0794 - £ 9.6492

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    16.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 18.0 Titanium G5

20243944

Price Range
£ 25.0365 - £ 15.0246

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    18.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 60.0 Titanium G5

20244033

Price Range
£ 30.033 - £ 18.0234

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    60.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 8.0 Titanium G2

20242398

Price Range
£ 19.2414 - £ 11.5464

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    8.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 20.0 Titanium G2

20242244

Price Range
£ 15.1514 - £ 9.0882

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    20.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 70.0 Titanium G5

20243845

Price Range
£ 32.2668 - £ 19.3596

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    70.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M2 3.0 4.0 Titanium G5

20242893

Price Range
£ 8.9462 - £ 5.3652

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    4.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0