Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,675 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 6.9666 - £ 11.6117 Request the lead time here
M8
10.0
80.0
303 Stainless Steel
12.0
Torx Drive
14.0
£ 3.1314 - £ 5.2123 Request the lead time here
M4
5.0
35.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 2.3766 - £ 3.9605 Request the lead time here
M3
4.0
18.0
316 Stainless Steel
4.0
Torx Drive
6.0
£ 2.2134 - £ 3.6907 Request the lead time here
M5
6.0
4.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 2.3766 - £ 3.9605 Request the lead time here
M4
5.0
3.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 23.6844 - £ 39.4756 Request the lead time here
M16
20.0
100.0
303 Stainless Steel
22.0
Torx Drive
30.0
£ 7.0176 - £ 11.698 Request the lead time here
M6
8.0
65.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 11.1384 - £ 18.5723 Request the lead time here
M6
8.0
100.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 14.8308 - £ 24.7127 Request the lead time here
M16
20.0
40.0
303 Stainless Steel
22.0
Torx Drive
30.0
£ 7.1808 - £ 11.9678 Request the lead time here
M8
10.0
65.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 5.4774 - £ 9.1296 Request the lead time here
M6
8.0
35.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 13.6272 - £ 22.7055 Request the lead time here
M12
16.0
80.0
303 Stainless Steel
18.0
Torx Drive
24.0
£ 6.0078 - £ 10.0146 Request the lead time here
M5
6.0
60.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 9.3024 - £ 15.5075 Request the lead time here
M12
16.0
30.0
303 Stainless Steel
18.0
Torx Drive
24.0
£ 2.907 - £ 4.8454 Request the lead time here
M5
6.0
3.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 5.0082 - £ 8.3527 Request the lead time here
M10
12.0
18.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 2.3766 - £ 3.9605 Request the lead time here
M3
4.0
14.0
316 Stainless Steel
4.0
Torx Drive
6.0
£ 10.965 - £ 18.2701 Request the lead time here
M12
16.0
25.0
316 Stainless Steel
18.0
Torx Drive
24.0
£ 14.4636 - £ 24.1084 Request the lead time here
M12
16.0
50.0
316 Stainless Steel
18.0
Torx Drive
24.0
£ 3.6108 - £ 6.0109 Request the lead time here
M5
6.0
7.0
316 Stainless Steel
6.0
Torx Drive
10.0
  • of 84
Shoulder Screw Cap Head M8 10.0 80.0 303 Stainless Steel

20246266

Price Range
£ 11.6117 - £ 6.9666

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    80.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M4 5.0 35.0 316 Stainless Steel

20246884

Price Range
£ 5.2123 - £ 3.1314

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    35.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M3 4.0 18.0 316 Stainless Steel

20246730

Price Range
£ 3.9605 - £ 2.3766

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    18.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M5 6.0 4.0 303 Stainless Steel

20245924

Price Range
£ 3.6907 - £ 2.2134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    4.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M4 5.0 3.0 316 Stainless Steel

20246822

Price Range
£ 3.9605 - £ 2.3766

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    3.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M16 20.0 100.0 303 Stainless Steel

20246662

Price Range
£ 39.4756 - £ 23.6844

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    100.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M6 8.0 65.0 316 Stainless Steel

20247164

Price Range
£ 11.698 - £ 7.0176

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    65.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 100.0 316 Stainless Steel

20247218

Price Range
£ 18.5723 - £ 11.1384

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    100.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M16 20.0 40.0 303 Stainless Steel

20246563

Price Range
£ 24.7127 - £ 14.8308

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    40.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M8 10.0 65.0 316 Stainless Steel

20247270

Price Range
£ 11.9678 - £ 7.1808

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    65.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 8.0 35.0 316 Stainless Steel

20247126

Price Range
£ 9.1296 - £ 5.4774

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    35.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M12 16.0 80.0 303 Stainless Steel

20246518

Price Range
£ 22.7055 - £ 13.6272

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    80.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M5 6.0 60.0 316 Stainless Steel

20247027

Price Range
£ 10.0146 - £ 6.0078

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    60.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M12 16.0 30.0 303 Stainless Steel

20246419

Price Range
£ 15.5075 - £ 9.3024

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    30.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M5 6.0 3.0 316 Stainless Steel

20246938

Price Range
£ 4.8454 - £ 2.907

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    3.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M10 12.0 18.0 303 Stainless Steel

20246310

Price Range
£ 8.3527 - £ 5.0082

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    18.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M3 4.0 14.0 316 Stainless Steel

20246716

Price Range
£ 3.9605 - £ 2.3766

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    14.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M12 16.0 25.0 316 Stainless Steel

20247423

Price Range
£ 18.2701 - £ 10.965

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    25.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M12 16.0 50.0 316 Stainless Steel

20247478

Price Range
£ 24.1084 - £ 14.4636

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    50.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M5 6.0 7.0 316 Stainless Steel

20246969

Price Range
£ 6.0109 - £ 3.6108

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    7.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0