Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 3.7128 - £ 6.1835 | Request the lead time here |
M6
|
8.0
|
5.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 9.4554 - £ 15.7557 | Request the lead time here |
M8
|
10.0
|
80.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 15.4836 - £ 25.8027 | Request the lead time here |
M12
|
16.0
|
55.0
|
316 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 6.9666 - £ 11.6117 | Request the lead time here |
M10
|
12.0
|
18.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 32.997 - £ 54.9939 | Request the lead time here |
M16
|
20.0
|
100.0
|
316 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 25.50 - £ 42.5081 | Request the lead time here |
M16
|
20.0
|
80.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 26.163 - £ 43.6088 | Request the lead time here |
M16
|
20.0
|
65.0
|
316 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 5.2326 - £ 8.7196 | Request the lead time here |
M10
|
12.0
|
8.0
|
303 Stainless Steel
|
16.0
|
Slotted Drive
|
20.0
|
||
| £ 15.9834 - £ 26.6336 | Request the lead time here |
M12
|
16.0
|
100.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 8.6802 - £ 14.4607 | Request the lead time here |
M10
|
12.0
|
100.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 12.6174 - £ 21.022 | Request the lead time here |
M12
|
16.0
|
40.0
|
303 Stainless Steel
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 6.8136 - £ 11.3527 | Request the lead time here |
M10
|
12.0
|
40.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 7.3032 - £ 12.1729 | Request the lead time here |
M10
|
12.0
|
65.0
|
303 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 9.4146 - £ 15.6909 | Request the lead time here |
M6
|
8.0
|
90.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 6.0384 - £ 10.0685 | Request the lead time here |
M6
|
8.0
|
65.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 2.5296 - £ 4.2195 | Request the lead time here |
M5
|
6.0
|
6.0
|
303 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 5.7324 - £ 9.5613 | Request the lead time here |
M5
|
6.0
|
50.0
|
316 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 7.905 - £ 13.1765 | Request the lead time here |
M10
|
12.0
|
50.0
|
316 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 2.703 - £ 4.5001 | Request the lead time here |
M4
|
5.0
|
16.0
|
316 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 4.2432 - £ 7.0685 | Request the lead time here |
M6
|
8.0
|
12.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0