Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 4.7736 - £ 7.9642 Request the lead time here
M8
10.0
12.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 7.1298 - £ 11.8815 Request the lead time here
M8
10.0
40.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 5.8956 - £ 9.8311 Request the lead time here
M8
10.0
40.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 15.3102 - £ 25.5113 Request the lead time here
M12
16.0
40.0
316 Stainless Steel
18.0
Hex Drive
24.0
£ 3.9576 - £ 6.5936 Request the lead time here
M5
6.0
12.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 8.2722 - £ 13.7916 Request the lead time here
M10
12.0
60.0
316 Stainless Steel
16.0
Hex Drive
20.0
£ 3.7944 - £ 6.3238 Request the lead time here
M5
6.0
25.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 3.6618 - £ 6.0972 Request the lead time here
M6
8.0
8.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 2.5398 - £ 4.2303 Request the lead time here
M3
4.0
20.0
316 Stainless Steel
4.0
Hex Drive
6.0
£ 2.7438 - £ 4.5756 Request the lead time here
M4
5.0
12.0
316 Stainless Steel
5.0
Hex Drive
8.0
£ 17.2584 - £ 28.7596 Request the lead time here
M12
16.0
65.0
316 Stainless Steel
18.0
Hex Drive
24.0
£ 4.4064 - £ 7.3382 Request the lead time here
M8
10.0
12.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 4.4064 - £ 7.3382 Request the lead time here
M8
10.0
8.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 4.641 - £ 7.7267 Request the lead time here
M5
6.0
40.0
316 Stainless Steel
6.0
Hex Drive
10.0
£ 3.4476 - £ 5.7411 Request the lead time here
M5
6.0
14.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 6.8136 - £ 11.3527 Request the lead time here
M10
12.0
60.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 11.067 - £ 18.4428 Request the lead time here
M5
6.0
100.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 15.9834 - £ 26.6336 Request the lead time here
M12
16.0
90.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 16.7892 - £ 27.9826 Request the lead time here
M16
20.0
45.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 15.3102 - £ 25.5113 Request the lead time here
M12
16.0
50.0
316 Stainless Steel
18.0
Hex Drive
24.0
  • of 84
Shoulder Screw Cap Head M8 10.0 12.0 316 Stainless Steel

20233372

Price Range
£ 7.9642 - £ 4.7736

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 40.0 316 Stainless Steel

20233426

Price Range
£ 11.8815 - £ 7.1298

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    40.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 40.0 316 Stainless Steel

20234089

Price Range
£ 9.8311 - £ 5.8956

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    40.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M12 16.0 40.0 316 Stainless Steel

20233570

Price Range
£ 25.5113 - £ 15.3102

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    40.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M5 6.0 12.0 316 Stainless Steel

20233846

Price Range
£ 6.5936 - £ 3.9576

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    12.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M10 12.0 60.0 316 Stainless Steel

20233525

Price Range
£ 13.7916 - £ 8.2722

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    60.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 25.0 303 Stainless Steel

20234409

Price Range
£ 6.3238 - £ 3.7944

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    25.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 8.0 303 Stainless Steel

20234454

Price Range
£ 6.0972 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M3 4.0 20.0 316 Stainless Steel

20233075

Price Range
£ 4.2303 - £ 2.5398

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    20.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 12.0 316 Stainless Steel

20233129

Price Range
£ 4.5756 - £ 2.7438

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    12.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M12 16.0 65.0 316 Stainless Steel

20233624

Price Range
£ 28.7596 - £ 17.2584

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    65.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M8 10.0 12.0 316 Stainless Steel

20234034

Price Range
£ 7.3382 - £ 4.4064

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 8.0 316 Stainless Steel

20233358

Price Range
£ 7.3382 - £ 4.4064

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M5 6.0 40.0 316 Stainless Steel

20233242

Price Range
£ 7.7267 - £ 4.641

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    40.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 14.0 303 Stainless Steel

20230784

Price Range
£ 5.7411 - £ 3.4476

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    14.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M10 12.0 60.0 303 Stainless Steel

20231330

Price Range
£ 11.3527 - £ 6.8136

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    60.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 100.0 303 Stainless Steel

20230937

Price Range
£ 18.4428 - £ 11.067

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    100.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M12 16.0 90.0 303 Stainless Steel

20231521

Price Range
£ 26.6336 - £ 15.9834

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    90.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M16 20.0 45.0 303 Stainless Steel

20231576

Price Range
£ 27.9826 - £ 16.7892

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    45.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M12 16.0 50.0 316 Stainless Steel

20233594

Price Range
£ 25.5113 - £ 15.3102

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    50.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0