Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.0604 - £ 3.4317 | Request the lead time here |
M4
|
5.0
|
2.0
|
303 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 11.3016 - £ 18.8421 | Request the lead time here |
M5
|
6.0
|
90.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 19.278 - £ 32.1373 | Request the lead time here |
M16
|
20.0
|
30.0
|
316 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 6.0078 - £ 10.0146 | Request the lead time here |
M10
|
12.0
|
55.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 7.6398 - £ 12.734 | Request the lead time here |
M10
|
12.0
|
100.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 8.007 - £ 13.3492 | Request the lead time here |
M8
|
10.0
|
90.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 5.10 - £ 8.5037 | Request the lead time here |
M8
|
10.0
|
35.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 5.4162 - £ 9.0325 | Request the lead time here |
M6
|
8.0
|
55.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 9.1902 - £ 15.324 | Request the lead time here |
M6
|
8.0
|
80.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 2.0604 - £ 3.4317 | Request the lead time here |
M3
|
4.0
|
45.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 2.0604 - £ 3.4317 | Request the lead time here |
M3
|
4.0
|
20.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 3.009 - £ 5.0073 | Request the lead time here |
M6
|
8.0
|
7.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 22.6542 - £ 37.7598 | Request the lead time here |
M16
|
20.0
|
80.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 21.675 - £ 36.1302 | Request the lead time here |
M16
|
20.0
|
65.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 16.8912 - £ 28.1552 | Request the lead time here |
M16
|
20.0
|
35.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 6.8646 - £ 11.4391 | Request the lead time here |
M10
|
12.0
|
45.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 8.4354 - £ 14.0506 | Request the lead time here |
M8
|
10.0
|
10.0
|
Titanium G2
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 10.0062 - £ 16.6838 | Request the lead time here |
M8
|
10.0
|
20.0
|
Titanium G2
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 21.675 - £ 36.1302 | Request the lead time here |
M16
|
20.0
|
50.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 25.50 - £ 42.5081 | Request the lead time here |
M16
|
20.0
|
75.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0