Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,675 results
Product SKUs information
Item Code Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 5.2326 - £ 8.7196 Request the lead time here
M10
12.0
10.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 4.641 - £ 7.7267 Request the lead time here
M5
6.0
25.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 4.4268 - £ 7.3814 Request the lead time here
M6
8.0
8.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 3.0192 - £ 5.0396 Request the lead time here
M6
8.0
6.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 4.6716 - £ 7.7915 Request the lead time here
M6
8.0
25.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 3.5802 - £ 5.9677 Request the lead time here
M8
10.0
8.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 8.7822 - £ 14.6334 Request the lead time here
M5
6.0
80.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 7.1196 - £ 11.8599 Request the lead time here
M8
10.0
70.0
303 Stainless Steel
12.0
Torx Drive
14.0
£ 1.9992 - £ 3.3346 Request the lead time here
M3
4.0
6.0
303 Stainless Steel
4.0
Slotted Drive
6.0
£ 2.2134 - £ 3.6907 Request the lead time here
M4
5.0
10.0
303 Stainless Steel
5.0
Slotted Drive
8.0
£ 7.7316 - £ 12.8851 Request the lead time here
M6
8.0
75.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 4.5288 - £ 7.5541 Request the lead time here
M8
10.0
18.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 3.5802 - £ 5.9677 Request the lead time here
M6
10.0
8.0
303 Stainless Steel
11.0
Slotted Drive
14.0
£ 3.4476 - £ 5.7411 Request the lead time here
M5
6.0
14.0
303 Stainless Steel
6.0
Slotted Drive
10.0
£ 8.2722 - £ 13.7916 Request the lead time here
M10
12.0
30.0
316 Stainless Steel
16.0
Hex Drive
20.0
£ 2.4174 - £ 4.036 Request the lead time here
M2
3.0
6.0
316 Stainless Steel
4.0
Hex Drive
5.0
£ 1.8258 - £ 3.0432 Request the lead time here
M3
4.0
20.0
303 Stainless Steel
4.0
Slotted Drive
6.0
£ 15.3102 - £ 25.5113 Request the lead time here
M12
16.0
50.0
316 Stainless Steel
18.0
Hex Drive
24.0
£ 5.1408 - £ 8.5685 Request the lead time here
M8
10.0
20.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 6.9054 - £ 11.5146 Request the lead time here
M10
12.0
16.0
316 Stainless Steel
16.0
Hex Drive
20.0
  • of 84
Shoulder Screw Cap Head M10 12.0 10.0 303 Stainless Steel

20231200

Price Range
£ 8.7196 - £ 5.2326

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    10.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 25.0 316 Stainless Steel

20234942

Price Range
£ 7.7267 - £ 4.641

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    25.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 8.0 316 Stainless Steel

20234997

Price Range
£ 7.3814 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 6.0 303 Stainless Steel

20230968

Price Range
£ 5.0396 - £ 3.0192

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    6.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 25.0 303 Stainless Steel

20231057

Price Range
£ 7.7915 - £ 4.6716

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 8.0 303 Stainless Steel

20235772

Price Range
£ 5.9677 - £ 3.5802

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M5 6.0 80.0 303 Stainless Steel

20230913

Price Range
£ 14.6334 - £ 8.7822

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    80.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M8 10.0 70.0 303 Stainless Steel

20234645

Price Range
£ 11.8599 - £ 7.1196

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    70.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M3 4.0 6.0 303 Stainless Steel

20231804

Price Range
£ 3.3346 - £ 1.9992

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    6.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 10.0 303 Stainless Steel

20231903

Price Range
£ 3.6907 - £ 2.2134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    10.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 75.0 303 Stainless Steel

20231156

Price Range
£ 12.8851 - £ 7.7316

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    75.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 18.0 303 Stainless Steel

20235826

Price Range
£ 7.5541 - £ 4.5288

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    18.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 10.0 8.0 303 Stainless Steel

20232146

Price Range
£ 5.9677 - £ 3.5802

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 14.0 303 Stainless Steel

20232030

Price Range
£ 5.7411 - £ 3.4476

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    14.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M10 12.0 30.0 316 Stainless Steel

20233495

Price Range
£ 13.7916 - £ 8.2722

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M2 3.0 6.0 316 Stainless Steel

20232979

Price Range
£ 4.036 - £ 2.4174

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    6.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 20.0 303 Stainless Steel

20228330

Price Range
£ 3.0432 - £ 1.8258

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    20.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M12 16.0 50.0 316 Stainless Steel

20233594

Price Range
£ 25.5113 - £ 15.3102

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    50.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M8 10.0 20.0 316 Stainless Steel

20233396

Price Range
£ 8.5685 - £ 5.1408

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    20.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 16.0 316 Stainless Steel

20233464

Price Range
£ 11.5146 - £ 6.9054

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    16.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0