Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 10.20 - £ 16.9967 Request the lead time here
M5
6.0
80.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 5.4162 - £ 9.0325 Request the lead time here
M5
6.0
45.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 24.735 - £ 41.2239 Request the lead time here
M16
20.0
60.0
316 Stainless Steel
22.0
Torx Drive
30.0
£ 8.2722 - £ 13.7916 Request the lead time here
M10
12.0
35.0
316 Stainless Steel
16.0
Hex Drive
20.0
£ 4.4064 - £ 7.3382 Request the lead time here
M8
10.0
18.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 7.2726 - £ 12.1189 Request the lead time here
M10
12.0
75.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 24.735 - £ 41.2239 Request the lead time here
M16
20.0
50.0
316 Stainless Steel
22.0
Torx Drive
30.0
£ 1.9992 - £ 3.3346 Request the lead time here
M3
4.0
7.0
303 Stainless Steel
4.0
Torx Drive
6.0
£ 6.5994 - £ 10.9966 Request the lead time here
M8
10.0
45.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 17.9418 - £ 29.9035 Request the lead time here
M12
16.0
80.0
316 Stainless Steel
18.0
Torx Drive
24.0
£ 8.9454 - £ 14.9032 Request the lead time here
M6
8.0
75.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 4.4268 - £ 7.3814 Request the lead time here
M6
8.0
14.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 6.5994 - £ 10.9966 Request the lead time here
M10
12.0
18.0
316 Stainless Steel
16.0
Torx Drive
20.0
£ 8.4048 - £ 14.0075 Request the lead time here
M10
12.0
75.0
316 Stainless Steel
16.0
Torx Drive
20.0
£ 11.5566 - £ 19.263 Request the lead time here
M6
8.0
90.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 9.0474 - £ 15.0758 Request the lead time here
M8
10.0
80.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 6.5382 - £ 10.8887 Request the lead time here
M6
8.0
60.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 15.3408 - £ 25.5653 Request the lead time here
M12
16.0
80.0
303 Stainless Steel
18.0
Torx Drive
24.0
£ 16.8912 - £ 28.1552 Request the lead time here
M16
20.0
40.0
303 Stainless Steel
22.0
Torx Drive
30.0
£ 2.0604 - £ 3.4317 Request the lead time here
M3
4.0
25.0
303 Stainless Steel
4.0
Torx Drive
6.0
  • of 84
Shoulder Screw Cap Head M5 6.0 80.0 316 Stainless Steel

20247041

Price Range
£ 16.9967 - £ 10.20

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    80.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 45.0 316 Stainless Steel

20247003

Price Range
£ 9.0325 - £ 5.4162

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    45.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M16 20.0 60.0 316 Stainless Steel

20247621

Price Range
£ 41.2239 - £ 24.735

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    60.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M10 12.0 35.0 316 Stainless Steel

20245559

Price Range
£ 13.7916 - £ 8.2722

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    35.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M8 10.0 18.0 316 Stainless Steel

20247232

Price Range
£ 7.3382 - £ 4.4064

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    18.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 75.0 303 Stainless Steel

20248406

Price Range
£ 12.1189 - £ 7.2726

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    75.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M16 20.0 50.0 316 Stainless Steel

20247607

Price Range
£ 41.2239 - £ 24.735

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    50.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M3 4.0 7.0 303 Stainless Steel

20247713

Price Range
£ 3.3346 - £ 1.9992

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    7.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M8 10.0 45.0 316 Stainless Steel

20247256

Price Range
£ 10.9966 - £ 6.5994

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    45.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M12 16.0 80.0 316 Stainless Steel

20247539

Price Range
£ 29.9035 - £ 17.9418

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    80.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M6 8.0 75.0 316 Stainless Steel

20247188

Price Range
£ 14.9032 - £ 8.9454

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    75.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 14.0 316 Stainless Steel

20249144

Price Range
£ 7.3814 - £ 4.4268

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    14.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 18.0 316 Stainless Steel

20247331

Price Range
£ 10.9966 - £ 6.5994

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    18.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 75.0 316 Stainless Steel

20247386

Price Range
£ 14.0075 - £ 8.4048

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    75.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 90.0 316 Stainless Steel

20249243

Price Range
£ 19.263 - £ 11.5566

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    90.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 80.0 316 Stainless Steel

20247287

Price Range
£ 15.0758 - £ 9.0474

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    80.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 8.0 60.0 316 Stainless Steel

20249199

Price Range
£ 10.8887 - £ 6.5382

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    60.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M12 16.0 80.0 303 Stainless Steel

20248550

Price Range
£ 25.5653 - £ 15.3408

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    80.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M16 20.0 40.0 303 Stainless Steel

20248604

Price Range
£ 28.1552 - £ 16.8912

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    40.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M3 4.0 25.0 303 Stainless Steel

20247775

Price Range
£ 3.4317 - £ 2.0604

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    25.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0