Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 6.0078 - £ 10.0146 Request the lead time here
M10
12.0
45.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 1.836 - £ 3.0648 Request the lead time here
M3
4.0
20.0
303 Stainless Steel
4.0
Torx Drive
6.0
£ 11.1282 - £ 18.5399 Request the lead time here
M12
16.0
40.0
303 Stainless Steel
18.0
Torx Drive
24.0
£ 17.9418 - £ 29.9035 Request the lead time here
M12
16.0
75.0
316 Stainless Steel
18.0
Torx Drive
24.0
£ 6.4362 - £ 10.7268 Request the lead time here
M10
12.0
8.0
316 Stainless Steel
16.0
Hex Drive
20.0
£ 1.836 - £ 3.0648 Request the lead time here
M4
5.0
5.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 14.1168 - £ 23.5364 Request the lead time here
M12
16.0
100.0
303 Stainless Steel
18.0
Torx Drive
24.0
£ 2.2134 - £ 3.6907 Request the lead time here
M5
6.0
4.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 22.6542 - £ 37.7598 Request the lead time here
M16
20.0
75.0
303 Stainless Steel
22.0
Torx Drive
30.0
£ 3.6108 - £ 6.0109 Request the lead time here
M5
6.0
7.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 14.4636 - £ 24.1084 Request the lead time here
M12
16.0
45.0
316 Stainless Steel
18.0
Torx Drive
24.0
£ 6.9054 - £ 11.5146 Request the lead time here
M10
12.0
14.0
316 Stainless Steel
16.0
Hex Drive
20.0
£ 8.874 - £ 14.7952 Request the lead time here
M10
12.0
65.0
316 Stainless Steel
16.0
Hex Drive
20.0
£ 14.4636 - £ 24.1084 Request the lead time here
M12
16.0
50.0
316 Stainless Steel
18.0
Torx Drive
24.0
£ 3.1314 - £ 5.2123 Request the lead time here
M4
5.0
50.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 16.8912 - £ 28.1552 Request the lead time here
M16
20.0
35.0
303 Stainless Steel
22.0
Torx Drive
30.0
£ 7.752 - £ 12.9175 Request the lead time here
M8
10.0
80.0
303 Stainless Steel
12.0
Torx Drive
14.0
£ 18.36 - £ 30.6049 Request the lead time here
M12
16.0
100.0
316 Stainless Steel
18.0
Torx Drive
24.0
£ 3.009 - £ 5.0073 Request the lead time here
M6
8.0
5.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 3.1314 - £ 5.2123 Request the lead time here
M5
6.0
7.0
303 Stainless Steel
6.0
Torx Drive
10.0
  • of 84
Shoulder Screw Cap Head M10 12.0 45.0 303 Stainless Steel

20246334

Price Range
£ 10.0146 - £ 6.0078

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    45.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M3 4.0 20.0 303 Stainless Steel

20245726

Price Range
£ 3.0648 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    20.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M12 16.0 40.0 303 Stainless Steel

20246433

Price Range
£ 18.5399 - £ 11.1282

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    40.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M12 16.0 75.0 316 Stainless Steel

20247522

Price Range
£ 29.9035 - £ 17.9418

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    75.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M10 12.0 8.0 316 Stainless Steel

20245504

Price Range
£ 10.7268 - £ 6.4362

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    8.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 5.0 303 Stainless Steel

20245825

Price Range
£ 3.0648 - £ 1.836

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M12 16.0 100.0 303 Stainless Steel

20246532

Price Range
£ 23.5364 - £ 14.1168

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    100.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M5 6.0 4.0 303 Stainless Steel

20245924

Price Range
£ 3.6907 - £ 2.2134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    4.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M16 20.0 75.0 303 Stainless Steel

20246631

Price Range
£ 37.7598 - £ 22.6542

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    75.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M5 6.0 7.0 316 Stainless Steel

20246969

Price Range
£ 6.0109 - £ 3.6108

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    7.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M12 16.0 45.0 316 Stainless Steel

20247461

Price Range
£ 24.1084 - £ 14.4636

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    45.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M10 12.0 14.0 316 Stainless Steel

20245535

Price Range
£ 11.5146 - £ 6.9054

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    14.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 65.0 316 Stainless Steel

20245580

Price Range
£ 14.7952 - £ 8.874

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    65.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M12 16.0 50.0 316 Stainless Steel

20247478

Price Range
£ 24.1084 - £ 14.4636

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    50.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M4 5.0 50.0 316 Stainless Steel

20246914

Price Range
£ 5.2123 - £ 3.1314

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    50.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M16 20.0 35.0 303 Stainless Steel

20248598

Price Range
£ 28.1552 - £ 16.8912

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    35.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M8 10.0 80.0 303 Stainless Steel

20248307

Price Range
£ 12.9175 - £ 7.752

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    80.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M12 16.0 100.0 316 Stainless Steel

20247553

Price Range
£ 30.6049 - £ 18.36

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    100.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M6 8.0 5.0 303 Stainless Steel

20248109

Price Range
£ 5.0073 - £ 3.009

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    5.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 7.0 303 Stainless Steel

20247980

Price Range
£ 5.2123 - £ 3.1314

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    7.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0