This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 26.9892 - £ 44.9901 | Request the lead time here |
M16
|
20.0
|
100.0
|
303 Stainless Steel
|
22.0
|
Torx Drive
|
30.0
|
||
| £ 2.0604 - £ 3.4317 | Request the lead time here |
M3
|
4.0
|
18.0
|
303 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 5.6406 - £ 9.3994 | Request the lead time here |
M10
|
12.0
|
14.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 4.641 - £ 7.7267 | Request the lead time here |
M5
|
6.0
|
45.0
|
303 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 9.9042 - £ 16.5111 | Request the lead time here |
M5
|
6.0
|
90.0
|
303 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 2.2134 - £ 3.6907 | Request the lead time here |
M4
|
5.0
|
14.0
|
303 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 15.4836 - £ 25.8027 | Request the lead time here |
M12
|
16.0
|
40.0
|
316 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 2.5398 - £ 4.2303 | Request the lead time here |
M3
|
4.0
|
35.0
|
316 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 7.2726 - £ 12.1189 | Request the lead time here |
M6
|
8.0
|
70.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 11.7708 - £ 19.6191 | Request the lead time here |
M6
|
8.0
|
100.0
|
316 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 6.9666 - £ 11.6117 | Request the lead time here |
M8
|
10.0
|
55.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 2.703 - £ 4.5001 | Request the lead time here |
M4
|
5.0
|
50.0
|
303 Stainless Steel
|
5.0
|
Torx Drive
|
8.0
|
||
| £ 3.1314 - £ 5.2123 | Request the lead time here |
M5
|
6.0
|
7.0
|
303 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 6.171 - £ 10.2843 | Request the lead time here |
M5
|
6.0
|
55.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 13.413 - £ 22.3494 | Request the lead time here |
M5
|
6.0
|
100.0
|
316 Stainless Steel
|
6.0
|
Torx Drive
|
10.0
|
||
| £ 19.4208 - £ 32.364 | Request the lead time here |
M12
|
16.0
|
100.0
|
316 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 17.2584 - £ 28.7596 | Request the lead time here |
M12
|
16.0
|
65.0
|
316 Stainless Steel
|
18.0
|
Torx Drive
|
24.0
|
||
| £ 2.5398 - £ 4.2303 | Request the lead time here |
M3
|
4.0
|
16.0
|
316 Stainless Steel
|
4.0
|
Torx Drive
|
6.0
|
||
| £ 3.5802 - £ 5.9677 | Request the lead time here |
M5
|
6.0
|
7.0
|
316 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 4.2432 - £ 7.0685 | Request the lead time here |
M6
|
8.0
|
14.0
|
316 Stainless Steel
|
11.0
|
Hex Drive
|
12.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue