Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 8.0376 - £ 13.3923 Request the lead time here
M10
12.0
90.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 4.743 - £ 7.8994 Request the lead time here
M6
8.0
35.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 9.4452 - £ 15.7449 Request the lead time here
M6
8.0
90.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 5.2632 - £ 8.7735 Request the lead time here
M5
6.0
60.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 2.5398 - £ 4.2303 Request the lead time here
M3
4.0
18.0
316 Stainless Steel
4.0
Torx Drive
6.0
£ 9.486 - £ 15.8096 Request the lead time here
M12
16.0
25.0
303 Stainless Steel
18.0
Torx Drive
24.0
£ 10.506 - £ 17.5147 Request the lead time here
M10
12.0
100.0
316 Stainless Steel
16.0
Torx Drive
20.0
£ 2.5398 - £ 4.2303 Request the lead time here
M4
5.0
2.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 6.171 - £ 10.2843 Request the lead time here
M5
6.0
55.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 13.413 - £ 22.3494 Request the lead time here
M5
6.0
100.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 15.81 - £ 26.3423 Request the lead time here
M8
10.0
70.0
Titanium G2
12.0
Hex Drive
14.0
£ 2.5398 - £ 4.2303 Request the lead time here
M3
4.0
40.0
316 Stainless Steel
4.0
Torx Drive
6.0
£ 12.7806 - £ 21.3026 Request the lead time here
M8
10.0
45.0
Titanium G2
12.0
Hex Drive
14.0
£ 2.4582 - £ 4.1008 Request the lead time here
M3
4.0
3.0
316 Stainless Steel
4.0
Torx Drive
6.0
£ 2.703 - £ 4.5001 Request the lead time here
M4
5.0
35.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 3.4986 - £ 5.8274 Request the lead time here
M6
8.0
5.0
316 Stainless Steel
11.0
Torx Drive
12.0
£ 2.6928 - £ 4.4893 Request the lead time here
M4
5.0
14.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 2.0604 - £ 3.4317 Request the lead time here
M4
5.0
4.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 5.6406 - £ 9.3994 Request the lead time here
M10
12.0
14.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 11.7708 - £ 19.6191 Request the lead time here
M6
8.0
100.0
316 Stainless Steel
11.0
Torx Drive
12.0
  • of 84
Shoulder Screw Cap Head M10 12.0 90.0 303 Stainless Steel

20248420

Price Range
£ 13.3923 - £ 8.0376

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    90.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 35.0 303 Stainless Steel

20248147

Price Range
£ 7.8994 - £ 4.743

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    35.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 90.0 303 Stainless Steel

20248222

Price Range
£ 15.7449 - £ 9.4452

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    90.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M5 6.0 60.0 303 Stainless Steel

20248048

Price Range
£ 8.7735 - £ 5.2632

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    60.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M3 4.0 18.0 316 Stainless Steel

20248772

Price Range
£ 4.2303 - £ 2.5398

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    18.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M12 16.0 25.0 303 Stainless Steel

20248444

Price Range
£ 15.8096 - £ 9.486

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    25.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M10 12.0 100.0 316 Stainless Steel

20249458

Price Range
£ 17.5147 - £ 10.506

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    100.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 2.0 316 Stainless Steel

20248857

Price Range
£ 4.2303 - £ 2.5398

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    2.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 55.0 316 Stainless Steel

20249052

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    55.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M5 6.0 100.0 316 Stainless Steel

20249106

Price Range
£ 22.3494 - £ 13.413

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    100.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M8 10.0 70.0 Titanium G2

20249892

Price Range
£ 26.3423 - £ 15.81

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    70.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M3 4.0 40.0 316 Stainless Steel

20248826

Price Range
£ 4.2303 - £ 2.5398

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    40.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M8 10.0 45.0 Titanium G2

20249847

Price Range
£ 21.3026 - £ 12.7806

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    45.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M3 4.0 3.0 316 Stainless Steel

20248727

Price Range
£ 4.1008 - £ 2.4582

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    3.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 35.0 303 Stainless Steel

20247904

Price Range
£ 4.5001 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    35.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 5.0 316 Stainless Steel

20247089

Price Range
£ 5.8274 - £ 3.4986

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    5.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 14.0 316 Stainless Steel

20248901

Price Range
£ 4.4893 - £ 2.6928

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    14.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M4 5.0 4.0 303 Stainless Steel

20247850

Price Range
£ 3.4317 - £ 2.0604

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    4.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M10 12.0 14.0 303 Stainless Steel

20248345

Price Range
£ 9.3994 - £ 5.6406

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    14.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 100.0 316 Stainless Steel

20249250

Price Range
£ 19.6191 - £ 11.7708

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    100.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0