Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 14.4636 - £ 24.1084 Request the lead time here
M12
16.0
40.0
316 Stainless Steel
18.0
Torx Drive
24.0
£ 1.9992 - £ 3.3346 Request the lead time here
M3
4.0
3.0
303 Stainless Steel
4.0
Torx Drive
6.0
£ 2.5398 - £ 4.2303 Request the lead time here
M3
4.0
14.0
316 Stainless Steel
4.0
Torx Drive
6.0
£ 2.5398 - £ 4.2303 Request the lead time here
M3
4.0
30.0
316 Stainless Steel
4.0
Torx Drive
6.0
£ 19.278 - £ 32.1373 Request the lead time here
M16
20.0
40.0
316 Stainless Steel
22.0
Torx Drive
30.0
£ 10.3326 - £ 17.2126 Request the lead time here
M8
10.0
100.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 6.9666 - £ 11.6117 Request the lead time here
M8
10.0
45.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 24.735 - £ 41.2239 Request the lead time here
M16
20.0
65.0
316 Stainless Steel
22.0
Torx Drive
30.0
£ 30.804 - £ 51.3356 Request the lead time here
M16
20.0
100.0
316 Stainless Steel
22.0
Torx Drive
30.0
£ 3.2742 - £ 5.4497 Request the lead time here
M4
5.0
50.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 2.0604 - £ 3.4317 Request the lead time here
M3
4.0
30.0
303 Stainless Steel
4.0
Torx Drive
6.0
£ 9.8328 - £ 16.3816 Request the lead time here
M10
12.0
90.0
316 Stainless Steel
16.0
Torx Drive
20.0
£ 2.0604 - £ 3.4317 Request the lead time here
M3
4.0
40.0
303 Stainless Steel
4.0
Torx Drive
6.0
£ 2.0604 - £ 3.4317 Request the lead time here
M3
4.0
14.0
303 Stainless Steel
4.0
Torx Drive
6.0
£ 15.3408 - £ 25.5653 Request the lead time here
M8
10.0
35.0
Titanium G5
12.0
Hex Drive
14.0
£ 18.1866 - £ 30.3028 Request the lead time here
M8
10.0
60.0
Titanium G5
12.0
Hex Drive
14.0
£ 19.3188 - £ 32.1913 Request the lead time here
M16
20.0
35.0
316 Stainless Steel
22.0
Hex Drive
30.0
£ 7.1298 - £ 11.8815 Request the lead time here
M8
10.0
35.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 1.7952 - £ 2.9892 Request the lead time here
M3
4.0
3.0
303 Stainless Steel
4.0
Torx Drive
6.0
£ 12.0156 - £ 20.0184 Request the lead time here
M8
10.0
18.0
Titanium G5
12.0
Hex Drive
14.0
  • of 84
Shoulder Screw Cap Head M12 16.0 40.0 316 Stainless Steel

20247454

Price Range
£ 24.1084 - £ 14.4636

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    40.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M3 4.0 3.0 303 Stainless Steel

20247706

Price Range
£ 3.3346 - £ 1.9992

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    3.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 14.0 316 Stainless Steel

20248758

Price Range
£ 4.2303 - £ 2.5398

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    14.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 30.0 316 Stainless Steel

20248802

Price Range
£ 4.2303 - £ 2.5398

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    30.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M16 20.0 40.0 316 Stainless Steel

20247584

Price Range
£ 32.1373 - £ 19.278

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    40.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M8 10.0 100.0 316 Stainless Steel

20249342

Price Range
£ 17.2126 - £ 10.3326

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    100.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 45.0 316 Stainless Steel

20249298

Price Range
£ 11.6117 - £ 6.9666

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    45.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M16 20.0 65.0 316 Stainless Steel

20247638

Price Range
£ 41.2239 - £ 24.735

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    65.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M16 20.0 100.0 316 Stainless Steel

20247683

Price Range
£ 51.3356 - £ 30.804

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    100.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M4 5.0 50.0 316 Stainless Steel

20248956

Price Range
£ 5.4497 - £ 3.2742

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    50.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M3 4.0 30.0 303 Stainless Steel

20247782

Price Range
£ 3.4317 - £ 2.0604

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    30.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M10 12.0 90.0 316 Stainless Steel

20249441

Price Range
£ 16.3816 - £ 9.8328

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    90.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M3 4.0 40.0 303 Stainless Steel

20247805

Price Range
£ 3.4317 - £ 2.0604

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    40.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 14.0 303 Stainless Steel

20247737

Price Range
£ 3.4317 - £ 2.0604

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    14.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M8 10.0 35.0 Titanium G5

20250027

Price Range
£ 25.5653 - £ 15.3408

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    35.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M8 10.0 60.0 Titanium G5

20250072

Price Range
£ 30.3028 - £ 18.1866

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    60.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M16 20.0 35.0 316 Stainless Steel

20245269

Price Range
£ 32.1913 - £ 19.3188

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    35.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M8 10.0 35.0 316 Stainless Steel

20245467

Price Range
£ 11.8815 - £ 7.1298

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    35.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M3 4.0 3.0 303 Stainless Steel

20245665

Price Range
£ 2.9892 - £ 1.7952

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    3.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M8 10.0 18.0 Titanium G5

20249984

Price Range
£ 20.0184 - £ 12.0156

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    18.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0