Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 2.0134 - £ 2.8764 70 In stock
M2
3.0
25.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 2.0134 - £ 2.8764 100 In stock
M3
4.0
20.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 2.0134 - £ 2.8764 4 In stock
M2
3.0
20.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 2.0134 - £ 2.8764 64 In stock
M2
3.0
16.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 2.0134 - £ 2.8764 38 In stock
M3
4.0
14.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 1.9777 - £ 2.8254 100 In stock
M3
4.0
7.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 1.9777 - £ 2.8254 240 In stock
M2
3.0
3.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 1.9777 - £ 2.8254 100 In stock
M2
3.0
7.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 9.2177 - £ 13.1682 Request the lead time here
M6
8.0
90.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 9.0606 - £ 12.9438 Request the lead time here
M6
8.0
80.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 1.9777 - £ 2.8254 93 In stock
M2
3.0
5.0
303 Stainless Steel
4.0
Hex Drive
5.0
£ 3.5628 - £ 5.0898 100 In stock
M6
8.0
18.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 5.2693 - £ 7.5276 Request the lead time here
M6
8.0
50.0
303 Stainless Steel
11.0
Hex Drive
12.0
£ 6.6616 - £ 9.5166 Request the lead time here
M10
12.0
45.0
303 Stainless Steel
16.0
Hex Drive
20.0
£ 1.9777 - £ 2.8254 100 In stock
M3
4.0
2.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 2.0134 - £ 2.8764 100 In stock
M4
5.0
3.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 3.0202 - £ 4.3146 100 In stock
M5
6.0
7.0
303 Stainless Steel
6.0
Hex Drive
10.0
£ 2.0134 - £ 2.8764 75 In stock
M3
4.0
50.0
303 Stainless Steel
4.0
Hex Drive
6.0
£ 2.092 - £ 2.9886 96 In stock
M4
5.0
7.0
303 Stainless Steel
5.0
Hex Drive
8.0
£ 2.4418 - £ 3.4884 Request the lead time here
M5
6.0
2.0
303 Stainless Steel
6.0
Hex Drive
10.0
  • of 84
Shoulder Screw Cap Head M2 3.0 25.0 303 Stainless Steel

20143893

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
70 In stock
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    25.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 20.0 303 Stainless Steel

20143961

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    20.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M2 3.0 20.0 303 Stainless Steel

20143886

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
4 In stock
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    20.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M2 3.0 16.0 303 Stainless Steel

20143800

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
64 In stock
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    16.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 14.0 303 Stainless Steel

20143930

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
38 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    14.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 7.0 303 Stainless Steel

20143923

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    7.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M2 3.0 3.0 303 Stainless Steel

20143831

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
240 In stock
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    3.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M2 3.0 7.0 303 Stainless Steel

20143848

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    7.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M6 8.0 90.0 303 Stainless Steel

20143244

Price Range
£ 13.1682 - £ 9.2177

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    90.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 80.0 303 Stainless Steel

20143237

Price Range
£ 12.9438 - £ 9.0606

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    80.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M2 3.0 5.0 303 Stainless Steel

20143251

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
93 In stock
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    5.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M6 8.0 18.0 303 Stainless Steel

20144210

Price Range
£ 5.0898 - £ 3.5628

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    18.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 50.0 303 Stainless Steel

20144241

Price Range
£ 7.5276 - £ 5.2693

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    50.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 45.0 303 Stainless Steel

20144371

Price Range
£ 9.5166 - £ 6.6616

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    45.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M3 4.0 2.0 303 Stainless Steel

20143909

Price Range
£ 2.8254 - £ 1.9777

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    2.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 3.0 303 Stainless Steel

20144036

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    3.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 7.0 303 Stainless Steel

20144104

Price Range
£ 4.3146 - £ 3.0202

Stock Levels
100 In stock
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    7.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M3 4.0 50.0 303 Stainless Steel

20144012

Price Range
£ 2.8764 - £ 2.0134

Stock Levels
75 In stock
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    50.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 7.0 303 Stainless Steel

20144043

Price Range
£ 2.9886 - £ 2.092

Stock Levels
96 In stock
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    7.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 2.0 303 Stainless Steel

20144081

Price Range
£ 3.4884 - £ 2.4418

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    2.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0