| Quantity | Unit price | 
|---|---|
| 1 - 99 | £ 3.4884 | 
| 100 - 249 | £ 3.1395 | 
| 250 - 749 | £ 2.7907 | 
| 750 + | £ 2.4418 | 
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d1+0|-0.025 | 6.0 | 
|---|---|
| l1 005 00 | 2.0 | 
| d2 | M5 | 
| d3 | 10.0 | 
| l2 | 6.0 | 
| h1 | 5.0 | 
| A/F | 3.0 | 
| Drive Type | Hex Drive | 
| Material | 303 Stainless Steel | 
| Commodity Code | 7318156290 | 
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue