Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 2.3766 - £ 3.9605 Request the lead time here
M3
4.0
10.0
316 Stainless Steel
4.0
Hex Drive
6.0
£ 5.151 - £ 8.5793 Request the lead time here
M10
12.0
12.0
416 Stainless Steel
16.0
Hex Drive
20.0
£ 3.111 - £ 5.1907 Request the lead time here
M4
5.0
25.0
316 Stainless Steel
5.0
Hex Drive
8.0
£ 3.2538 - £ 5.4281 Request the lead time here
M6
8.0
8.0
303 Stainless Steel
11.0
Slotted Drive
12.0
£ 2.5908 - £ 4.3166 Request the lead time here
M4
5.0
10.0
316 Stainless Steel
5.0
Hex Drive
8.0
£ 3.7536 - £ 6.2591 Request the lead time here
M5
6.0
20.0
416 Stainless Steel
6.0
Hex Drive
10.0
£ 1.7952 - £ 2.9892 Request the lead time here
M3
4.0
8.0
303 Stainless Steel
4.0
Slotted Drive
6.0
£ 6.171 - £ 10.2843 Request the lead time here
M6
8.0
50.0
316 Stainless Steel
11.0
Hex Drive
12.0
£ 3.5292 - £ 5.8814 Request the lead time here
M6
10.0
8.0
416 Stainless Steel
11.0
Hex Drive
14.0
£ 1.9074 - £ 3.1727 Request the lead time here
M4
5.0
8.0
303 Stainless Steel
5.0
Slotted Drive
8.0
£ 2.04 - £ 3.3993 Request the lead time here
M4
5.0
4.0
416 Stainless Steel
5.0
Hex Drive
8.0
£ 3.06 - £ 5.0936 Request the lead time here
M5
6.0
12.0
303 Stainless Steel
6.0
Slotted Drive
10.0
£ 7.8234 - £ 13.047 Request the lead time here
M10
12.0
50.0
316 Stainless Steel
16.0
Hex Drive
20.0
£ 2.2032 - £ 3.6691 Request the lead time here
M4
5.0
14.0
416 Stainless Steel
5.0
Hex Drive
8.0
£ 19.3188 - £ 32.1913 Request the lead time here
M16
20.0
40.0
316 Stainless Steel
22.0
Hex Drive
30.0
£ 6.5994 - £ 10.9966 Request the lead time here
M10
12.0
20.0
316 Stainless Steel
16.0
Hex Drive
20.0
£ 3.111 - £ 5.1907 Request the lead time here
M4
5.0
30.0
316 Stainless Steel
5.0
Hex Drive
8.0
£ 14.4636 - £ 24.1084 Request the lead time here
M12
16.0
40.0
316 Stainless Steel
18.0
Hex Drive
24.0
£ 2.04 - £ 3.3993 Request the lead time here
M4
5.0
5.0
416 Stainless Steel
5.0
Hex Drive
8.0
£ 3.7536 - £ 6.2591 Request the lead time here
M6
10.0
10.0
416 Stainless Steel
11.0
Hex Drive
14.0
  • of 84
Shoulder Screw Cap Head M3 4.0 10.0 316 Stainless Steel

20222659

Price Range
£ 3.9605 - £ 2.3766

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    10.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M10 12.0 12.0 416 Stainless Steel

20222369

Price Range
£ 8.5793 - £ 5.151

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    12.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 25.0 316 Stainless Steel

20222703

Price Range
£ 5.1907 - £ 3.111

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 8.0 303 Stainless Steel

20221591

Price Range
£ 5.4281 - £ 3.2538

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 10.0 316 Stainless Steel

20222666

Price Range
£ 4.3166 - £ 2.5908

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    10.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 20.0 416 Stainless Steel

20222178

Price Range
£ 6.2591 - £ 3.7536

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    20.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M3 4.0 8.0 303 Stainless Steel

20221799

Price Range
£ 2.9892 - £ 1.7952

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    8.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M6 8.0 50.0 316 Stainless Steel

20222864

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    50.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 10.0 8.0 416 Stainless Steel

20222277

Price Range
£ 5.8814 - £ 3.5292

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 8.0 303 Stainless Steel

20221997

Price Range
£ 3.1727 - £ 1.9074

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    8.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M4 5.0 4.0 416 Stainless Steel

20222413

Price Range
£ 3.3993 - £ 2.04

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    4.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 12.0 303 Stainless Steel

20222567

Price Range
£ 5.0936 - £ 3.06

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    12.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M10 12.0 50.0 316 Stainless Steel

20223007

Price Range
£ 13.047 - £ 7.8234

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    50.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 14.0 416 Stainless Steel

20222031

Price Range
£ 3.6691 - £ 2.2032

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    14.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M16 20.0 40.0 316 Stainless Steel

20223090

Price Range
£ 32.1913 - £ 19.3188

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    40.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M10 12.0 20.0 316 Stainless Steel

20222963

Price Range
£ 10.9966 - £ 6.5994

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    20.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M4 5.0 30.0 316 Stainless Steel

20222710

Price Range
£ 5.1907 - £ 3.111

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M12 16.0 40.0 316 Stainless Steel

20223045

Price Range
£ 24.1084 - £ 14.4636

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    40.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M4 5.0 5.0 416 Stainless Steel

20222420

Price Range
£ 3.3993 - £ 2.04

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    5.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 10.0 10.0 416 Stainless Steel

20222284

Price Range
£ 6.2591 - £ 3.7536

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0