Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 3.1314 - £ 5.2123 Request the lead time here
M5
6.0
8.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 5.0082 - £ 8.3527 Request the lead time here
M6
8.0
20.0
316 Stainless Steel
11.0
Hex Drive
12.0
£ 3.6618 - £ 6.0972 Request the lead time here
M6
8.0
8.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 4.4064 - £ 7.3382 Request the lead time here
M8
10.0
8.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 4.437 - £ 7.3922 Request the lead time here
M5
6.0
25.0
316 Stainless Steel
6.0
Torx Drive
10.0
£ 2.3154 - £ 3.8633 Request the lead time here
M4
5.0
16.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 5.2632 - £ 8.7735 Request the lead time here
M10
12.0
10.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 3.4476 - £ 5.7411 Request the lead time here
M5
6.0
10.0
303 Stainless Steel
6.0
Torx Drive
10.0
£ 2.703 - £ 4.5001 Request the lead time here
M4
5.0
30.0
303 Stainless Steel
5.0
Torx Drive
8.0
£ 15.4224 - £ 25.7055 Request the lead time here
M12
16.0
75.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 8.874 - £ 14.7952 Request the lead time here
M10
12.0
70.0
316 Stainless Steel
16.0
Torx Drive
20.0
£ 3.825 - £ 6.3778 Request the lead time here
M8
10.0
10.0
303 Stainless Steel
12.0
Hex Drive
14.0
£ 1.9992 - £ 3.3346 Request the lead time here
M3
4.0
6.0
303 Stainless Steel
4.0
Slotted Drive
6.0
£ 2.2134 - £ 3.6907 Request the lead time here
M4
5.0
10.0
303 Stainless Steel
5.0
Slotted Drive
8.0
£ 8.2722 - £ 13.7916 Request the lead time here
M10
12.0
25.0
316 Stainless Steel
16.0
Torx Drive
20.0
£ 21.573 - £ 35.9468 Request the lead time here
M16
20.0
60.0
303 Stainless Steel
22.0
Hex Drive
30.0
£ 9.5574 - £ 15.9284 Request the lead time here
M12
16.0
25.0
303 Stainless Steel
18.0
Hex Drive
24.0
£ 5.7324 - £ 9.5613 Request the lead time here
M8
10.0
25.0
316 Stainless Steel
12.0
Torx Drive
14.0
£ 3.5802 - £ 5.9677 Request the lead time here
M6
10.0
8.0
303 Stainless Steel
11.0
Slotted Drive
14.0
£ 7.1706 - £ 11.9463 Request the lead time here
M8
10.0
70.0
303 Stainless Steel
12.0
Hex Drive
14.0
  • of 84
Shoulder Screw Cap Head M5 6.0 8.0 303 Stainless Steel

20234355

Price Range
£ 5.2123 - £ 3.1314

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    8.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 20.0 316 Stainless Steel

20233303

Price Range
£ 8.3527 - £ 5.0082

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    20.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 8.0 303 Stainless Steel

20234454

Price Range
£ 6.0972 - £ 3.6618

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 8.0 316 Stainless Steel

20233358

Price Range
£ 7.3382 - £ 4.4064

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M5 6.0 25.0 316 Stainless Steel

20233877

Price Range
£ 7.3922 - £ 4.437

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    25.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M4 5.0 16.0 303 Stainless Steel

20234300

Price Range
£ 3.8633 - £ 2.3154

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    16.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M10 12.0 10.0 303 Stainless Steel

20234652

Price Range
£ 8.7735 - £ 5.2632

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    10.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 10.0 303 Stainless Steel

20234362

Price Range
£ 5.7411 - £ 3.4476

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    10.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M4 5.0 30.0 303 Stainless Steel

20234331

Price Range
£ 4.5001 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    30.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M12 16.0 75.0 303 Stainless Steel

20231507

Price Range
£ 25.7055 - £ 15.4224

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    75.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M10 12.0 70.0 316 Stainless Steel

20235284

Price Range
£ 14.7952 - £ 8.874

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    70.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M8 10.0 10.0 303 Stainless Steel

20235789

Price Range
£ 6.3778 - £ 3.825

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    10.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M3 4.0 6.0 303 Stainless Steel

20231804

Price Range
£ 3.3346 - £ 1.9992

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    6.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 10.0 303 Stainless Steel

20231903

Price Range
£ 3.6907 - £ 2.2134

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    10.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M10 12.0 25.0 316 Stainless Steel

20235239

Price Range
£ 13.7916 - £ 8.2722

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    25.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M16 20.0 60.0 303 Stainless Steel

20231606

Price Range
£ 35.9468 - £ 21.573

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    60.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M12 16.0 25.0 303 Stainless Steel

20231408

Price Range
£ 15.9284 - £ 9.5574

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    25.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M8 10.0 25.0 316 Stainless Steel

20235130

Price Range
£ 9.5613 - £ 5.7324

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    25.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 10.0 8.0 303 Stainless Steel

20232146

Price Range
£ 5.9677 - £ 3.5802

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    14.0
  • l2
    11.0
Shoulder Screw Cap Head M8 10.0 70.0 303 Stainless Steel

20235932

Price Range
£ 11.9463 - £ 7.1706

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    70.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0