Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 2.3766 - £ 3.9605 Request the lead time here
M3
4.0
35.0
316 Stainless Steel
4.0
Torx Drive
6.0
£ 2.3766 - £ 3.9605 Request the lead time here
M4
5.0
3.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 4.2432 - £ 7.0685 Request the lead time here
M5
6.0
18.0
316 Stainless Steel
6.0
Hex Drive
10.0
£ 2.3766 - £ 3.9605 Request the lead time here
M3
4.0
16.0
316 Stainless Steel
4.0
Torx Drive
6.0
£ 2.703 - £ 4.5001 Request the lead time here
M4
5.0
18.0
316 Stainless Steel
5.0
Torx Drive
8.0
£ 9.6492 - £ 16.0794 Request the lead time here
M6
8.0
8.0
Titanium G5
11.0
Hex Drive
12.0
£ 5.5284 - £ 9.216 Request the lead time here
M2
3.0
10.0
Titanium G5
4.0
Hex Drive
5.0
£ 5.5284 - £ 9.216 Request the lead time here
M3
4.0
20.0
Titanium G5
4.0
Hex Drive
6.0
£ 2.3256 - £ 3.8741 Request the lead time here
M3
4.0
7.0
316 Stainless Steel
4.0
Hex Drive
6.0
£ 6.171 - £ 10.2843 Request the lead time here
M6
8.0
45.0
316 Stainless Steel
11.0
Hex Drive
12.0
£ 5.8548 - £ 9.7556 Request the lead time here
M4
5.0
12.0
Titanium G5
5.0
Hex Drive
8.0
£ 3.9576 - £ 6.5936 Request the lead time here
M5
6.0
18.0
316 Stainless Steel
6.0
Hex Drive
10.0
£ 5.4774 - £ 9.1296 Request the lead time here
M6
8.0
35.0
316 Stainless Steel
11.0
Hex Drive
12.0
£ 7.1196 - £ 11.8599 Request the lead time here
M4
5.0
50.0
Titanium G5
5.0
Hex Drive
8.0
£ 2.5908 - £ 4.3166 Request the lead time here
M4
5.0
14.0
316 Stainless Steel
5.0
Hex Drive
8.0
£ 7.1196 - £ 11.8599 Request the lead time here
M4
5.0
25.0
Titanium G5
5.0
Hex Drive
8.0
£ 7.6398 - £ 12.734 Request the lead time here
M8
10.0
55.0
316 Stainless Steel
12.0
Hex Drive
14.0
£ 6.5994 - £ 10.9966 Request the lead time here
M10
12.0
14.0
316 Stainless Steel
16.0
Hex Drive
20.0
£ 6.5382 - £ 10.8887 Request the lead time here
M6
8.0
45.0
316 Stainless Steel
11.0
Hex Drive
12.0
£ 12.648 - £ 21.0759 Request the lead time here
M6
8.0
40.0
Titanium G5
11.0
Hex Drive
12.0
  • of 84
Shoulder Screw Cap Head M3 4.0 35.0 316 Stainless Steel

20246778

Price Range
£ 3.9605 - £ 2.3766

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    35.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 3.0 316 Stainless Steel

20246822

Price Range
£ 3.9605 - £ 2.3766

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    3.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 18.0 316 Stainless Steel

20245382

Price Range
£ 7.0685 - £ 4.2432

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    18.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M3 4.0 16.0 316 Stainless Steel

20246723

Price Range
£ 3.9605 - £ 2.3766

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    16.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M4 5.0 18.0 316 Stainless Steel

20246877

Price Range
£ 4.5001 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    18.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M6 8.0 8.0 Titanium G5

20243685

Price Range
£ 16.0794 - £ 9.6492

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M2 3.0 10.0 Titanium G5

20242947

Price Range
£ 9.216 - £ 5.5284

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    10.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 20.0 Titanium G5

20243135

Price Range
£ 9.216 - £ 5.5284

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    20.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 7.0 316 Stainless Steel

20244958

Price Range
£ 3.8741 - £ 2.3256

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    7.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M6 8.0 45.0 316 Stainless Steel

20245092

Price Range
£ 10.2843 - £ 6.171

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    45.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 12.0 Titanium G5

20243289

Price Range
£ 9.7556 - £ 5.8548

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    12.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M5 6.0 18.0 316 Stainless Steel

20245030

Price Range
£ 6.5936 - £ 3.9576

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    18.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M6 8.0 35.0 316 Stainless Steel

20245085

Price Range
£ 9.1296 - £ 5.4774

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    35.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M4 5.0 50.0 Titanium G5

20243388

Price Range
£ 11.8599 - £ 7.1196

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    50.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M4 5.0 14.0 316 Stainless Steel

20244996

Price Range
£ 4.3166 - £ 2.5908

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    14.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M4 5.0 25.0 Titanium G5

20243333

Price Range
£ 11.8599 - £ 7.1196

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    25.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M8 10.0 55.0 316 Stainless Steel

20245139

Price Range
£ 12.734 - £ 7.6398

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    55.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M10 12.0 14.0 316 Stainless Steel

20245184

Price Range
£ 10.9966 - £ 6.5994

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    14.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 45.0 316 Stainless Steel

20245443

Price Range
£ 10.8887 - £ 6.5382

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    45.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 40.0 Titanium G5

20243784

Price Range
£ 21.0759 - £ 12.648

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    40.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0