Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 4.0392 - £ 6.7339 | Request the lead time here |
M6
|
10.0
|
16.0
|
303 Stainless Steel
|
11.0
|
Hex Drive
|
14.0
|
||
| £ 5.8956 - £ 9.8311 | Request the lead time here |
M8
|
10.0
|
30.0
|
316 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 31.3548 - £ 52.2529 | Request the lead time here |
M12
|
16.0
|
60.0
|
Titanium G2
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 37.0974 - £ 61.825 | Request the lead time here |
M16
|
20.0
|
45.0
|
Titanium G2
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 5.2224 - £ 8.698 | Request the lead time here |
M2
|
3.0
|
2.0
|
Titanium G5
|
4.0
|
Hex Drive
|
5.0
|
||
| £ 4.6206 - £ 7.6944 | Request the lead time here |
M2
|
3.0
|
10.0
|
Titanium G2
|
4.0
|
Hex Drive
|
5.0
|
||
| £ 5.3652 - £ 8.9462 | Request the lead time here |
M3
|
4.0
|
2.0
|
Titanium G5
|
4.0
|
Hex Drive
|
6.0
|
||
| £ 23.2356 - £ 38.731 | Request the lead time here |
M5
|
6.0
|
80.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 5.202 - £ 8.6764 | Request the lead time here |
M4
|
5.0
|
18.0
|
Titanium G2
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 19.3596 - £ 32.2668 | Request the lead time here |
M10
|
12.0
|
70.0
|
Titanium G5
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 25.296 - £ 42.1519 | Request the lead time here |
M12
|
16.0
|
25.0
|
Titanium G5
|
18.0
|
Hex Drive
|
24.0
|
||
| £ 5.5386 - £ 9.2268 | Request the lead time here |
M5
|
6.0
|
4.0
|
Titanium G2
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 4.6206 - £ 7.6944 | Request the lead time here |
M2
|
3.0
|
14.0
|
Titanium G2
|
4.0
|
Hex Drive
|
5.0
|
||
| £ 9.0882 - £ 15.1514 | Request the lead time here |
M5
|
6.0
|
10.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 5.5284 - £ 9.216 | Request the lead time here |
M3
|
4.0
|
16.0
|
Titanium G5
|
4.0
|
Hex Drive
|
6.0
|
||
| £ 6.0078 - £ 10.0146 | Request the lead time here |
M4
|
5.0
|
20.0
|
Titanium G2
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 4.4268 - £ 7.3814 | Request the lead time here |
M3
|
4.0
|
2.0
|
Titanium G2
|
4.0
|
Hex Drive
|
6.0
|
||
| £ 12.3318 - £ 20.5472 | Request the lead time here |
M5
|
6.0
|
45.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 6.0078 - £ 10.0146 | Request the lead time here |
M4
|
5.0
|
45.0
|
Titanium G2
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 4.6206 - £ 7.6944 | Request the lead time here |
M3
|
4.0
|
25.0
|
Titanium G2
|
4.0
|
Hex Drive
|
6.0