Menu Search

Shoulder Screws - Cap Head

In stock

This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.

  • Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.
  • Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure.
  • Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings.

They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
  • They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
1,669 results
Product SKUs information
Essentra Part Number Price range Availability d2 d1+0|-0.025 l1 005 00 Material l2 Drive Type d3 View
£ 6.7524 - £ 11.2556 Request the lead time here
M6
8.0
7.0
Titanium G2
11.0
Hex Drive
12.0
£ 20.757 - £ 34.5978 Request the lead time here
M6
8.0
90.0
Titanium G2
11.0
Hex Drive
12.0
£ 4.6716 - £ 7.7915 Request the lead time here
M10
12.0
10.0
303 Stainless Steel
16.0
Torx Drive
20.0
£ 3.3966 - £ 5.6548 Request the lead time here
M8
10.0
12.0
303 Stainless Steel
12.0
Torx Drive
14.0
£ 3.213 - £ 5.3634 Request the lead time here
M6
8.0
8.0
303 Stainless Steel
11.0
Torx Drive
12.0
£ 15.0246 - £ 25.0365 Request the lead time here
M10
12.0
30.0
Titanium G2
16.0
Hex Drive
20.0
£ 17.2074 - £ 28.6732 Request the lead time here
M10
12.0
80.0
Titanium G2
16.0
Hex Drive
20.0
£ 10.2714 - £ 17.1262 Request the lead time here
M5
6.0
45.0
Titanium G2
6.0
Hex Drive
10.0
£ 15.0246 - £ 25.0365 Request the lead time here
M10
12.0
55.0
Titanium G2
16.0
Hex Drive
20.0
£ 10.2714 - £ 17.1262 Request the lead time here
M6
8.0
25.0
Titanium G2
11.0
Hex Drive
12.0
£ 17.8602 - £ 29.774 Request the lead time here
M10
12.0
90.0
Titanium G2
16.0
Hex Drive
20.0
£ 27.795 - £ 46.3175 Request the lead time here
M12
16.0
40.0
Titanium G2
18.0
Hex Drive
24.0
£ 5.5284 - £ 9.216 Request the lead time here
M2
3.0
12.0
Titanium G5
4.0
Hex Drive
5.0
£ 5.3652 - £ 8.9462 Request the lead time here
M3
4.0
5.0
Titanium G5
4.0
Hex Drive
6.0
£ 5.3652 - £ 8.9462 Request the lead time here
M3
4.0
8.0
Titanium G5
4.0
Hex Drive
6.0
£ 35.3022 - £ 58.8358 Request the lead time here
M12
16.0
100.0
Titanium G2
18.0
Hex Drive
24.0
£ 56.6406 - £ 94.4049 Request the lead time here
M16
20.0
75.0
Titanium G2
22.0
Hex Drive
30.0
£ 5.5284 - £ 9.216 Request the lead time here
M4
5.0
2.0
Titanium G5
5.0
Hex Drive
8.0
£ 37.0974 - £ 61.825 Request the lead time here
M16
20.0
35.0
Titanium G2
22.0
Hex Drive
30.0
£ 44.4924 - £ 74.1598 Request the lead time here
M16
20.0
30.0
Titanium G5
22.0
Hex Drive
30.0
  • of 84
Shoulder Screw Cap Head M6 8.0 7.0 Titanium G2

20242176

Price Range
£ 11.2556 - £ 6.7524

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    7.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M6 8.0 90.0 Titanium G2

20242374

Price Range
£ 34.5978 - £ 20.757

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    90.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 10.0 303 Stainless Steel

20241346

Price Range
£ 7.7915 - £ 4.6716

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    10.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M8 10.0 12.0 303 Stainless Steel

20241339

Price Range
£ 5.6548 - £ 3.3966

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    10.0
  • l1 005 00
    12.0
  • d2
    M8
  • d3
    14.0
  • l2
    12.0
Shoulder Screw Cap Head M6 8.0 8.0 303 Stainless Steel

20241322

Price Range
£ 5.3634 - £ 3.213

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    8.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 30.0 Titanium G2

20242473

Price Range
£ 25.0365 - £ 15.0246

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    30.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M10 12.0 80.0 Titanium G2

20242572

Price Range
£ 28.6732 - £ 17.2074

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    80.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M5 6.0 45.0 Titanium G2

20242060

Price Range
£ 17.1262 - £ 10.2714

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    6.0
  • l1 005 00
    45.0
  • d2
    M5
  • d3
    10.0
  • l2
    6.0
Shoulder Screw Cap Head M10 12.0 55.0 Titanium G2

20242527

Price Range
£ 25.0365 - £ 15.0246

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    55.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M6 8.0 25.0 Titanium G2

20242251

Price Range
£ 17.1262 - £ 10.2714

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    8.0
  • l1 005 00
    25.0
  • d2
    M6
  • d3
    12.0
  • l2
    11.0
Shoulder Screw Cap Head M10 12.0 90.0 Titanium G2

20242589

Price Range
£ 29.774 - £ 17.8602

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    12.0
  • l1 005 00
    90.0
  • d2
    M10
  • d3
    20.0
  • l2
    16.0
Shoulder Screw Cap Head M12 16.0 40.0 Titanium G2

20242633

Price Range
£ 46.3175 - £ 27.795

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    40.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M2 3.0 12.0 Titanium G5

20242954

Price Range
£ 9.216 - £ 5.5284

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    3.0
  • l1 005 00
    12.0
  • d2
    M2
  • d3
    5.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 5.0 Titanium G5

20243043

Price Range
£ 8.9462 - £ 5.3652

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    5.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M3 4.0 8.0 Titanium G5

20243074

Price Range
£ 8.9462 - £ 5.3652

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    4.0
  • l1 005 00
    8.0
  • d2
    M3
  • d3
    6.0
  • l2
    4.0
Shoulder Screw Cap Head M12 16.0 100.0 Titanium G2

20242732

Price Range
£ 58.8358 - £ 35.3022

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    16.0
  • l1 005 00
    100.0
  • d2
    M12
  • d3
    24.0
  • l2
    18.0
Shoulder Screw Cap Head M16 20.0 75.0 Titanium G2

20242831

Price Range
£ 94.4049 - £ 56.6406

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    75.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M4 5.0 2.0 Titanium G5

20243203

Price Range
£ 9.216 - £ 5.5284

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    5.0
  • l1 005 00
    2.0
  • d2
    M4
  • d3
    8.0
  • l2
    5.0
Shoulder Screw Cap Head M16 20.0 35.0 Titanium G2

20242756

Price Range
£ 61.825 - £ 37.0974

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    35.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0
Shoulder Screw Cap Head M16 20.0 30.0 Titanium G5

20244248

Price Range
£ 74.1598 - £ 44.4924

Stock Levels
Request the lead time here
Attributes
  • d1+0|-0.025
    20.0
  • l1 005 00
    30.0
  • d2
    M16
  • d3
    30.0
  • l2
    22.0