This range of Shoulder Screws feature a cap head with a choice of hexagonal , torx or slotted drive.
They are made from austenitic Stainless Steel or Titanium that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.
Material: 303 Stainless Steel, 316 Stainless Steel, 416 Stainless Steel, Titanium G2, Titanium G5 Colour: , Black Series Code: SRP0145.A2, SRP0132.A2, SRP0145.A4, SRP0130.A4, SRP0131, SRP0145.B2, SRP0132.B2, SRP0130.B2, SRP0145.B4, SRP0130.B4, SRP0132, SRP0130.T2, SRP0130.T5, SRP0130.A2
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d2 | d1+0|-0.025 | l1 005 00 | Material | l2 | Drive Type | d3 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 2.703 - £ 4.5001 | Request the lead time here |
M6
|
8.0
|
7.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 19.3188 - £ 32.1913 | Request the lead time here |
M16
|
20.0
|
45.0
|
316 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 56.6406 - £ 94.4049 | Request the lead time here |
M16
|
20.0
|
80.0
|
Titanium G2
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 13.4436 - £ 22.4033 | Request the lead time here |
M5
|
6.0
|
55.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 26.163 - £ 43.6088 | Request the lead time here |
M16
|
20.0
|
50.0
|
316 Stainless Steel
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 6.4362 - £ 10.7268 | Request the lead time here |
M10
|
12.0
|
12.0
|
316 Stainless Steel
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 8.2926 - £ 13.824 | Request the lead time here |
M6
|
8.0
|
90.0
|
303 Stainless Steel
|
11.0
|
Torx Drive
|
12.0
|
||
| £ 4.2432 - £ 7.0685 | Request the lead time here |
M5
|
6.0
|
18.0
|
316 Stainless Steel
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 3.8046 - £ 6.3454 | Request the lead time here |
M8
|
10.0
|
12.0
|
416 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 25.6836 - £ 42.8102 | Request the lead time here |
M6
|
8.0
|
100.0
|
Titanium G5
|
11.0
|
Hex Drive
|
12.0
|
||
| £ 4.5084 - £ 7.5217 | Request the lead time here |
M8
|
10.0
|
12.0
|
316 Stainless Steel
|
12.0
|
Hex Drive
|
14.0
|
||
| £ 4.4778 - £ 7.4677 | Request the lead time here |
M8
|
10.0
|
35.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 7.1196 - £ 11.8599 | Request the lead time here |
M8
|
10.0
|
90.0
|
303 Stainless Steel
|
12.0
|
Torx Drive
|
14.0
|
||
| £ 6.0078 - £ 10.0146 | Request the lead time here |
M10
|
12.0
|
35.0
|
303 Stainless Steel
|
16.0
|
Torx Drive
|
20.0
|
||
| £ 12.3318 - £ 20.5472 | Request the lead time here |
M5
|
6.0
|
45.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 23.2356 - £ 38.731 | Request the lead time here |
M5
|
6.0
|
80.0
|
Titanium G5
|
6.0
|
Hex Drive
|
10.0
|
||
| £ 5.202 - £ 8.6764 | Request the lead time here |
M4
|
5.0
|
18.0
|
Titanium G2
|
5.0
|
Hex Drive
|
8.0
|
||
| £ 19.3596 - £ 32.2668 | Request the lead time here |
M10
|
12.0
|
70.0
|
Titanium G5
|
16.0
|
Hex Drive
|
20.0
|
||
| £ 47.5524 - £ 79.2535 | Request the lead time here |
M16
|
20.0
|
65.0
|
Titanium G2
|
22.0
|
Hex Drive
|
30.0
|
||
| £ 6.171 - £ 10.2843 | Request the lead time here |
M4
|
5.0
|
16.0
|
Titanium G5
|
5.0
|
Hex Drive
|
8.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue